Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals326-4415: 2.5mm Thick Piston Pump Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals326-4415: 2.5mm Thick Piston Pump Gasket
326-4415: 2.5mm Thick Piston Pump Gasket

Gasket

Brand: Cat

Product Images
326-4415: 2.5mm Thick Piston Pump Gasket
326-4415: 2.5mm Thick Piston Pump Gasket
326-4415: 2.5mm Thick Piston Pump Gasket
326-4415: 2.5mm Thick Piston Pump Gasket
326-4415: 2.5mm Thick Piston Pump Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 326-4415
Material: Fluoroelastomer (FKM) Rubber
Overall Width (mm): 209.0
Overall Length (mm): 348.0
View More
Compatible Models for part number 326-4415

GENERATOR SET

3512

SHOVEL LOGGER

345C

WHEELED EXCAVATOR

W345C MH

HEX BASED SPL SOLUTION

352F OEM

EXCAVATOR

336E LN 352F 345D L 349F L 349F LXE 349D L 330D MH 336D 336E 349D2 L 349D2 352F-VG 336D2 L 330D LN 340D2 L 568 FM LL 336D L 336D2 568 FM 345C L 349E L 330D 345D L VG 336D LN 336D2 GC 340D L 345C MH 349E L VG 349D 352F XE VG 330D L 336E L 330D FM 349E 349F 345C 345D

MOBILE HYD POWER UNIT

330D 330D L 349E L HVG 349E 345D 345C 349D L 349D2 340D2 L 336D 336E 336D L 352FMHPU 336E HVG 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced