Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components327-6533: Support Assembly-Filter
HomeCabsCab HVAC SystemsOther Cab HVAC Components327-6533: Support Assembly-Filter
327-6533: Support Assembly-Filter

Cat® Filter Support Assembly

Brand: Cat

Product Images
327-6533: Support Assembly-Filter
327-6533: Support Assembly-Filter
327-6533: Support Assembly-Filter
327-6533: Support Assembly-Filter
327-6533: Support Assembly-Filter

Cat® Filter Support Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 327-6533

Units of Measure

USMetric
Standard Color: Black
Width (mm): 255.0
Material Description: AES
Height (mm): 63.0
Length (in): 12.6
Material: Polypropylene Plastic,Acrylonitrile Ethylene Styrene (AES) Plastic
Width (in): 10.04
Length (mm): 320.0
Height (in): 2.48
View More
Compatible Models for part number 327-6533

ROTARY/TRACK DRILLS

MD5150C

FORESTRY PRODUCTS

548 558 FM528 LL 568 FM528 538

HEX BASED SPL SOLUTION

330F OEM 352F OEM 320E

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

336E LN 318E L 352F 316F L 340F 336E LH 349F LXE 312E 323F SA FM538 312F 340F L LRE 336E 324E 336F 336F LN XE MH3295 320E LRR 325F LCR 323F LN 324E L FM548 335F 336F L 323F 336F XE 374F L 318F L 390F 374F 312E L 349E L 336E LNH 329E L 318F 313F L 340F L UHD 349E L VG 324E LN 330F L 329E 352F XE VG 320E L 349F L 336F LNXE 329F L 335F LCR 320E 316F 323E L 352F-VG 336F LN 329E LN 326F L 323E SA 320E LN 323F OEM 320F L 330F 336F L XE 316E L 323E LN FM558 326F 390F L 323F L 330F LN FM568 313F 336E L 326F LN 349E 336E H 349F 320E RR 325F

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

336FMHPU 329E 336E HVG 330F 349E L HVG 349E 330FMHPU 336F 336E C7.1 352FMHPU 323F OEM 390F

FOREST PRODUCTS

OTHER

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced