Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home329-2591: 70.04mm ID Tilt Cylinder Backup Ring
Home329-2591: 70.04mm ID Tilt Cylinder Backup Ring
329-2591: 70.04mm ID Tilt Cylinder Backup Ring

Cat® Tilt Cylinder Backup Ring serves to prevent hydraulic fluid leaks in the tilt cylinder assembly, thereby ensuring smooth equipment operation

Brand: Cat

Product Images
329-2591: 70.04mm ID Tilt Cylinder Backup Ring
329-2591: 70.04mm ID Tilt Cylinder Backup Ring
329-2591: 70.04mm ID Tilt Cylinder Backup Ring
329-2591: 70.04mm ID Tilt Cylinder Backup Ring
329-2591: 70.04mm ID Tilt Cylinder Backup Ring

Cat® Tilt Cylinder Backup Ring serves to prevent hydraulic fluid leaks in the tilt cylinder assembly, thereby ensuring smooth equipment operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 329-2591

Units of Measure

USMetric
Material Description: Urethane rubber
Material: Urethane Rubber
Inside Diameter (mm): 70.0
Inside Diameter (in): 2.76
View More
Compatible Models for part number 329-2591

MULTI TERRAIN LOADER

297D XHP 277C2 277D 287C 277C 297D 287D 297C 297D2 297D2 XHP 287C2

COMPACT TRACK LOADER

299D 289D 299C 279D 289C 279C 279C2 289D3 299D3 XE 279D3 289C2 299D3 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

246D3 289D3 246D 256C 246C 262D3 279D3 262D 272C 262C 272D 272D XHP 272D2 XHP 272D3 XE 262C2 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced