Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components329-8587: Core Assembly-Condenser
HomeCabsCab HVAC SystemsOther Cab HVAC Components329-8587: Core Assembly-Condenser
329-8587: Core Assembly-Condenser

Cat® Condenser Core Assembly (Refrigerant to Air)(A/C)

Brand: Cat

Product Images
329-8587: Core Assembly-Condenser
329-8587: Core Assembly-Condenser

Cat® Condenser Core Assembly (Refrigerant to Air)(A/C)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 329-8587

Units of Measure

USMetric
Material Description: Aluminium
Width (mm): 27.0
Height (mm): 302.9
Length (in): 39.4
Material: Alloy Aluminum
Weight (kg): 3.9
Weight (lb): 8.5
Width (in): 1.1
Height (in): 11.9
Length (mm): 1,000.0
View More
Compatible Models for part number 329-8587

TRACK-TYPE TRACTOR

D9 GC

WHEEL DOZER

834 824 834K 824K

WHEEL LOADER

972M XE 962M Z 966K XE 980K HLG 966M XE 988K XE 988K 966L 966K 988 966M 950K 962L 972K 980H 962K 988 XE 950M 972M 950L 962M 972L 980L 980K 982M 980M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced