Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeEngineFuel SystemFuel Pressure330-1782: Prechamber Nozzle Adapter
Home
EngineFuel SystemFuel Pressure
330-1782: Prechamber Nozzle Adapter
330-1782: Prechamber Nozzle Adapter

Cat® Prechamber Nozzle Adapter used in Engine Head

Brand: Cat

Product Images
330-1782: Prechamber Nozzle Adapter
330-1782: Prechamber Nozzle Adapter
330-1782: Prechamber Nozzle Adapter
330-1782: Prechamber Nozzle Adapter
330-1782: Prechamber Nozzle Adapter

Cat® Prechamber Nozzle Adapter used in Engine Head

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-6628
20R-6628 : Cat® Reman Prechamber Kit
Check Price
11R-2060
11R-2060 : Cat® Reman New with Core (NWC) Prechamber
Check Price
Compare Alternate Parts
330-1782
This part:
330-1782: Prechamber Nozzle Adapter
Length (in)

17.8

Height (in)

4.68

Description

Cat® Prechamber Nozzle Adapter used in Engine Head

20R-6628
This part:
20R-6628: Cat® Reman Prechamber Kit

Description

Cat Reman Prechamber Kit with Cat Reman Check Valve (G3600)

11R-2060
This part:
11R-2060: Cat® Reman New with Core (NWC) Prechamber
Grip Length (in)

3.701

Thread Size (in)

0

Description

Cat Reman Prechamber (NWC)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert