Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses331-2590: 15.9mm Inner Diameter Oil Coolant Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses331-2590: 15.9mm Inner Diameter Oil Coolant Hose
331-2590: 15.9mm Inner Diameter Oil Coolant Hose

Cat® 15.9mm Diameter Coolant Lines Hose

Brand: Cat

Product Images
331-2590: 15.9mm Inner Diameter Oil Coolant Hose
331-2590: 15.9mm Inner Diameter Oil Coolant Hose
331-2590: 15.9mm Inner Diameter Oil Coolant Hose
331-2590: 15.9mm Inner Diameter Oil Coolant Hose
331-2590: 15.9mm Inner Diameter Oil Coolant Hose

Cat® 15.9mm Diameter Coolant Lines Hose

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 331-2590

Units of Measure

USMetric
Inner Diameter (in): 0.63
Inside Diameter (in): 0.625
Inner Diameter (mm): 15.9
Inside Diameter (mm): 15.9
Outside Diameter (in): 0.944
Outer Diameter (in): 0.95
Outside Diameter (mm): 24.0
Outer Diameter (mm): 24.0
Weight (kg): 0.17
Weight (lb): 0.38
Material: Corrosion Preventative Fluid,Other Hose
View More
Compatible Models for part number 331-2590

MULTI TERRAIN LOADER

257B 247B 247B3

COMPACT TRACK LOADER

249D 239D

GENERATOR SET

D30 XQ20T4F D25 C2.2

SKID STEER LOADER

232D3 236D3 216B3 242B 226B3 232B 232D 226B 216B 226D

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

3024 C2.2 C1.5 3024C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced