Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes331-3631: 600mm Width Single Grouser Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes331-3631: 600mm Width Single Grouser Track Shoe
331-3631: 600mm Width Single Grouser Track Shoe

Cat® Single Grouser Track Shoe is used to provide traction and stability on different surfaces for improved maneuverability and equipment control

Brand: Cat

Product Images
331-3631: 600mm Width Single Grouser Track Shoe
331-3631: 600mm Width Single Grouser Track Shoe
331-3631: 600mm Width Single Grouser Track Shoe
331-3631: 600mm Width Single Grouser Track Shoe
331-3631: 600mm Width Single Grouser Track Shoe

Cat® Single Grouser Track Shoe is used to provide traction and stability on different surfaces for improved maneuverability and equipment control

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 331-3631

Units of Measure

USMetric
Shoe Width (mm): 600.0
Track Pitch (mm): 215.9
Material: Boron Steel,Low Alloy Steel,Carbon Steel,Alloy Steel
Bolt Size (in): 0.8661
Track Pitch (in): 8.5
UC System: HD
Plate Thickness (mm): 16.6
ARM: No
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 140
Shoe Bolt Hole Spacing C (mm): 190
Shoe Width (in): 23.622
Shoe Bolt Hole Spacing A (mm): 76
Plate Thickness (in): 0.654
Track Bolt Thread: M22
Hole Type: Trapezoidal
Shoe Section 1E Spec: 1E2984L
Number of Grousers: Single
Bolt Hole Diameter (in): 0.906
Clipped: Yes
Shoe Type: Es
Bolt Hole Diameter (mm): 23
Bolt Size (mm): M22
View More
Compatible Models for part number 331-3631

TRACK FELLER BUNCHER

2491 2590 1390 521B 522B 541 522 521 532 TK1051 TK732 1290T 541 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced