Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes331-9805: 710mm Width Single Grouser Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes331-9805: 710mm Width Single Grouser Track Shoe
331-9805: 710mm Width Single Grouser Track Shoe

Cat® Single Grouser Track Shoe is used to provide traction and stability on different surfaces for improved maneuverability and equipment control

Brand: Cat

Product Images
331-9805: 710mm Width Single Grouser Track Shoe
331-9805: 710mm Width Single Grouser Track Shoe
331-9805: 710mm Width Single Grouser Track Shoe
331-9805: 710mm Width Single Grouser Track Shoe
331-9805: 710mm Width Single Grouser Track Shoe

Cat® Single Grouser Track Shoe is used to provide traction and stability on different surfaces for improved maneuverability and equipment control

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 331-9805

Units of Measure

USMetric
Shoe Width (mm): 710.0
Material: Boron Steel,Low Alloy Steel,Alloy Steel
UC System: HD
Plate Thickness (mm): 17
ARM: No
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 146.05
Shoe Bolt Hole Spacing C (mm): 184.15
Shoe Width (in): 27.953
Plate Thickness (in): 0.669
Shoe Bolt Hole Spacing A (mm): 76.2
Track Bolt Thread: M24
Hole Type: Trapezoidal
Shoe Section 1E Spec: 1E1541C
Number of Grousers: Single
Bolt Hole Diameter (in): 0.984
Clipped: Yes
Shoe Type: Es
Bolt Hole Diameter (mm): 25
View More
Compatible Models for part number 331-9805

TRACK FELLER BUNCHER

551 552 552 2

FORESTRY PRODUCTS

558

LOG LOADR FORST MACH

558

EXCAVATOR

FM558 568 FM 568 FM LL 558

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced