Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLights332-9402: 24V Suspended Mounted Flood Lamp
Home
Electrical & ElectronicsLights & Light AccessoriesLights
332-9402: 24V Suspended Mounted Flood Lamp
332-9402: 24V Suspended Mounted Flood Lamp

Cat® 24Volt Suspended Mounted Flood Lamp

Brand: Cat

Product Images
332-9402: 24V Suspended Mounted Flood Lamp
332-9402: 24V Suspended Mounted Flood Lamp

Cat® 24Volt Suspended Mounted Flood Lamp

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Length (in)
Height (in)
Width (in)
Description
332-9402
This part:
332-9402: 24V Suspended Mounted Flood Lamp
Length (in)

5.87

Height (in)

5.51

Width (in)

5.51

Description

Cat® 24Volt Suspended Mounted Flood Lamp

474-4631
This part:
474-4631: Lamp Assembly (LED Flood)
Length (in)

3.4

Width (in)

4.25

Height (in)

4.3

Description

Cat® LED Work Light (12-24V) (Wide Flood)

450-4950
This part:
450-4950: LED Work Light (Flood)
Length (in)

3.4

Width (in)

4.25

Height (in)

4.3

Description

Find premium led flood lights and more with Cat. Explore reliable heavy-duty components like alternators and batteries for your needs.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert