Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws334-1673: M6-1 x 100mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws334-1673: M6-1 x 100mm Hex Socket Head Bolt
334-1673: M6-1 x 100mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
334-1673: M6-1 x 100mm Hex Socket Head Bolt
334-1673: M6-1 x 100mm Hex Socket Head Bolt
334-1673: M6-1 x 100mm Hex Socket Head Bolt
334-1673: M6-1 x 100mm Hex Socket Head Bolt
334-1673: M6-1 x 100mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 334-1673

Units of Measure

USMetric
Bolt Length (in): 3.937
Thread Size (dia x pitch) (mm): M6x1
Bolt Length (mm): 100.0
Grip Length (mm): 76.0
Material: STEEL,Alloy Steel,Alloy Zinc
Coating: Zinc Phosphate + Oil
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M6
Grip Length (in): 2.992
View More
Compatible Models for part number 334-1673

GENERATOR SET

C15 GEN SE C13GENSET C18 C15 G3412

WHEELED EXCAVATOR

M317D2

TRUCK

785 793F CMD 793D 797F 793F 794 AC 789D

LOAD HAUL DUMP

R1700 R1700 XE

OFF HIGHWAY TRUCK

789D 794 AC 793F 798 AC 785 793 798 796 AC

MATERIAL HANDLER

MH3059

COLD PLANER

PM620 PM622 PM820 PM825 PM822

TECHNOLOGY

AUTOGUIDNC

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

972M XE 980 XE 962M Z 962 982XE 980K HLG 966M XE 980XE 926 966 924 972K 972M 972 930 980K 972XE 980M 950M Z 972 XE 966 XE 938 966XE 966K XE 980 982 966K 966M 950M 950 962M 982 XE 982M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced