334-5409: Led Signal Light
+ / - Hover over image to Zoom
Other Views

    334-5409: Led Signal Light

    Part Number: 334-5409
    Brand: Cat
    Retrieving Price.....

    Amber LED Signal Light

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® LED Signal Lights offer superior performance with low power consumption. Their dependable design is ideal for use in high-vibration applications because they contain no breakable bulbs or filaments. The extra-bright LEDs enhance visibility, increasing operator safety and productivity.
    You can depend on Cat® LED Signal Lights to keep signals strong and your crews safe with signal lights that consistently perform in any tough condition.
    Attributes:
    • Amber lens color
    • Turn and parking light
    • Surface mounting
    • 24V
    • ECE Approved
    • Pigtail DT connector
    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT
    • Description: Front Turn and Park LED
    • Lens Color: Amber
    • Light Type: LED Signal Lights
    • Mounting Type: Rectangular
    • Voltage (volts): 24
    wts
    615C, 621G, 637G, 623G, 627G, 615C II 631G, 613C, 613C II

    off highway trucks
    785G, 797B

    uat
    AD55, AD45B, AD30, AD22, AD60, AD55B

    lhd
    R1700G, R2900G, R3000H, R1700K, R1600H, R1300G II

    mg
    160K, 140K 2 12K, 140K, 120K, 120K 2

    oht
    777D, 773D, 772G, 773F, 771D, 777E, 785C, 777G, 773E, 770G, 777F, 776D, 773G OEM 789D, 793F CMD 797F, 775F, 795F AC 770G OEM 775G OEM 789C, 793F, 770, 785D, 772G OEM 773G, 775E, 793D, 793F AC 795F XQ 793F OEM 775G LRC 793F XQ 772, 775G, 769D, 773G LRC