335-7585: Seal
+ / - Hover over image to Zoom
Other Views

    335-7585: Seal

    Part Number: 335-7585
    Brand: Cat
    Retrieving Price.....

    Cat® Seal

    Description:
    Cat seals are designed to retain engine fluids and prevent contaminants from entering the engine. Cat seals are manufactured to the highest quality standards to keep your equipment leak free.


    Attributes:
    OEM direct replacement part


    Application:
    Cat seals are used in oil pan assemblies and oil drain systems on Cat engines. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Length (in): 3.75
    • Overall Height (in): 0.08
    • Overall Length (in): 0.79
    • Overall Width (in): 0.79
    telehandler
    TH337C, TH357D, TL943D, TH580B, TL1055C, TL642C, TH406C, TH210, TH220B, TL1255C, TH330B, TH360B, TL1255D, TH460B, TH336C, TL642D, TH407C, TH350B, TH560B, TH355B, TL1055D, TH408D, TH215, TH340B, TH3510D, TL943C

    marine products
    C4.4, C7.1, C6.6

    asphalt pavers
    AP555F, AP1055E

    wheel tractor-scraper
    613G

    pipelayer
    PL61

    engine - generator set
    C4.4, C4.4DE88E0 C3.3, C4.4XQ80 C4.4DE55E2 C6.6DE150E C4.4DE65E3 XQP100

    forest products
    2384C, 579D, 2670C, 548 558 2484C, 579C, 559C, 2484D, 2570C, 563D, 2384D, 563C, 559D, 573C, 2570D, 2670D, 573D

    track type tractors
    D5K2SLGP, D3KLGP, D6NLGP

    track excavators
    326FLN, 313FL, 323DL, 318FL, 324EL, 316FL, 318EL, 318D2L, 329EL, 312D2L, 320EL, 323FOEM

    vibratory single drum smooth
    CS-533E

    vibratory single drum pad
    CP56

    load, haul, dump
    R1300G II

    track-type tractor
    D5K2 LGP D4K2 XL D3K2 LGP D6K2 LGP D6N LGP D3K LGP D6K2, D3K XL D4K XL D5K2 XL D4K2 LGP D5K XL D5K LGP D6K2 XL D3K2 XL D6N OEM D6N, D6N XL D4K LGP

    vibratory double drum asphalt
    CCS9

    engine - machine
    C4.4, C7.1, C6.6

    petroleum products
    C4.4

    backhoe loaders
    432E, 422F, 422E, 442E, 420F2ST, 420EIT, 420F2IT, 430F2ST

    track-type loader
    953K, 963K

    3000
    3054C, C4.4

    log loaders forestry
    538LL

    paving compactor
    CS-54B CP-433E, CB-44B CB-534D, CB-68B CP-44 CP54B, CS-56 CP-68B CS-74B CD-54 CS-56B CB-54B CS-423E, CP-76 CS-68B CP-64 CS-66B CP-56 CP-533E, CB13, CS-76B CP-74 CB15, PS-300C, CB10, CS-533E, PS-150C, CS-433E, CP-74B CW12, PS-360C, CW-34 CP-54B CS-64 CS-76 CB-64 CS-64B CS-74 CS-54 CS-78B CS-44 CP-56B CS-323C, CW-16 CB16, CP-323C, CB-564D, CS-79B CW34, CB-64B CB8, CB-66B CS44B, PF-300C, CP-54 CB-54 CB-434D, CS64B, CS54B, CB7, CP44B

    motor grader
    120M 2 120M, 12M

    wheel-type loader
    972G, 962M, 938M 928HZ, 966D, 930H, 950M, 966E, 924HZ, 962K, 966G, 910M 930M 950 GC 924H, 914G2, 966F, 914G, 938H, 950K, 930K 914K 962M Z 966F II 950M Z 938K

    engine - industrial
    C4.4, C7.1, 3054C, C6.6, SPF343C 3054, C3.3, 3054B, 3054E, 3056

    compactors
    816K, 815K

    motor graders
    120M2OEM, 120M, 120M2AWD, 120MAWD

    pipelayers
    PL61

    material handler
    MH3026, MH3022, MH3037, MH3024

    asphalt paver
    AP-500E, AP-1055E AP-1000F AP555F, BG-225C, AP500F, AP655F, AP600F, BG600D, AP-1055F BG555E, BG500E, AP-600D, BG-230D, AP-555E AP-1000E AP-655D, AP-300, AP-800D, AP-300D AP-650B, BG1000E, BG1055E

    integrated toolcarrier
    IT38H, IT14G2, IT14G

    forestry excavators
    538GF

    wheeled excavator
    M320F, M318D MH M315D2, M313C, M317D2, M313D, M322D MH M318D, M316D, M314F, M322D, M316F, M315D, M323F

    wheel dozer
    8A4K

    excavator
    313F L 323F L 326F LN 312D2, 313D2 LGP 313D2, 320E LRR 323F LN 330F, 318D2 313F 314E LCR 320, 323E L 538 320E L 316E L 323F OEM 318F L 335F 318D2 L 312D2 L 312D2 GC 312E L 312E, 314E CR M318F, 323F 326F, 312C L 330F L 316F L 330F LN 326F L 314F CR 323E SA 320E, 320D L 336 GC 329E L 320E LN 323D L 320D2 GC 320F L 315F LCR 329E, 558 320 GC 324E L 312F, 330FMHPU 323E LN 325F 324E LN M317F, 323F SA 312C, 323, 325F LCR 320D GC 318E L M315F, 329F L 335F LCR 315C, 330F OEM 324E, 313D2 GC 329E LN 320D, 320E RR

    wheel loaders
    966F, 924HZ, 930M 938H, 910K 926M 918M 928H, 924K 914M 950MZ, 966FII

    backhoe loader
    430E 416F2 444F, 416E 450E, 428F, 424D, 432E, 444F2, 420F 422F2 432F2, 420E 430F2 428E, 434F, 432F, 434E, 434F2, 450F, 426 F2 422E, 444E, 420F2 414E, 416D, 416F 430F 428F2, 442E

    wheel excavators
    M322F, MH3024, M322D, M318F, M322DMH