Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps335-9214: 58.00mm Minimum ID Spring Liner Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps335-9214: 58.00mm Minimum ID Spring Liner Clamp
335-9214: 58.00mm Minimum ID Spring Liner Clamp

Cat® Clamp Band (Spring Liner)

Brand: Cat

Product Images
335-9214: 58.00mm Minimum ID Spring Liner Clamp
335-9214: 58.00mm Minimum ID Spring Liner Clamp
335-9214: 58.00mm Minimum ID Spring Liner Clamp
335-9214: 58.00mm Minimum ID Spring Liner Clamp
335-9214: 58.00mm Minimum ID Spring Liner Clamp

Cat® Clamp Band (Spring Liner)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 335-9214

Units of Measure

USMetric
Clamp Width (in): 0.56
Material Description: Stainless Steel
Hose Clamp Type: Wave Liner
Clamp Width (mm): 14.2
Maximum Effective Diameter (mm): 76.0
Minimum Effective Diameter (in): 2.0
Material: Stainless Steel
Minimum Effective Diameter (mm): 51.0
Working Diameter (mm): 51 - 76
Working Diameter (in): 2 - 3
Maximum Effective Diameter (in): 2.99
View More
Compatible Models for part number 335-9214

GENERATOR

SR4B SR4 SR5 SR4BHV

TRUCK ENGINE

C11 C13 C-10 C-12

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K

ROTARY DRILL

MD6540C MD6380

TRACK FELLER BUNCHER

TK1051

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

EXCAVATOR

345B II 349D L 349E L 352F XE VG 345B 345C 345D 349F L 352F-VG M325C 349D 349E 349F 352F 345B L 345C L 345D L 345B II MH 365B L 365B 349F LXE 349E L VG 349D2 352 UHD 349 349D2 L 352 355 345D L VG 365B II 345C MH

WHEEL TRACTOR

621K OEM 623H 621H 627H

HEX BASED SPL SOLUTION

352F OEM

VEHICULAR ENGINE

3516 3512

PETROLEUM ENGINE

3516 3512 C13 C11 3508C 2016 3516C 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

BACKHOE LOADER

420F2 432F2 430F2 430F 450F 420XE 427F2 416F2 415 416 428F2 426 428 424 420 422F 434F 444F 432F 415F2 420F 434 430 432 444F2 426 F2 444 422F2 428F 416F 434F2

WHEEL DOZER

854G

PETROLEUM GEN SET

3512B 3512C

COMPACT WHEEL LOADER

910K 906H 914K 908M 906M 907H 907M 908H

WHEEL LOADER

982XE 972H 972M 966 XE 950K 962L 962K 950M 950L 962M 980XE 966H 930H 930K 966M 950GC 924H 924K 938K 962 928H 966 972 907K 972 XE 966XE 980 982 928HZ 906K 906M 980GC 995 994 908K 908M 950 982 XE 980 XE 962M Z 980K HLG 950M Z 924HZ 950 GC 972M XE 966M XE 980C 980F 992G 980L 980K 972XE 980M 994F 994D 994K 982M

ARTICULATED TRUCK

730C2 730 EJECTOR 730C 725 730 735

WHEELED EXCAVATOR

W345C MH W345B II

ENGINE - INDUSTRIAL

3512B LD700E 3561B

INDUSTRIAL ENGINE

C32 3176C 3512 3516 C-12 3508B C-10 3508 3516B 3516C 3512E 3512B 3512C C32B 3196 C11 C13

SPRAY AR

CAT WDS

TRACTOR

784C 784B 776D 776C

PUMPER

SBF214 SPF343 CPT372 SPF743 SUF557

UNDERGROUND ART TRUCK

AD22

POWER MODULE

XQ2280 PP3516 3516C OEM POWER PM3508 PM3516 PM3512

LOAD HAUL DUMP

R1600G R1600H R1700G R1700

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 789D 3508B 793D 785D 789 785 793

MATERIAL HANDLER

MH3260

OEM SOLUTIONS

3412C

MOTOR GRADER

16 14 18 120M 120K 120M 2 140M 140K 140K 2 12M 3 12M 2 140M 3 140M 2 140 GC 160M 2 160M 3 18M3 12M 3 AWD 16M 160 14L 150 14M 160M 3 AWD 140 16GC 12M 12K 14M3 160K 160M 140M 3 AWD 16M3 14M-3 120K 2

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D7R SERIES D8N D7R II

MARINE AUXILIARY

3512 3508 C32B 3516C 3516B 3512C 3512B 3508B

MARINE ENGINE

C32 C32 MARINE 3516 3512 3508 3508C 3508B 3516B 3516C 3516E 3512C 3512E 3512B

PIPELAYER

572R II

MINING EXCAVATOR

5230B 5130 5230 5130B

ENGINE - GENERATOR SET

3508B

MOBILE HYD POWER UNIT

352FMHPU 349D L 349E L HVG 349E 345D 345C 349D2 345C L

PETROLEUM PACKAGE

TH48-E70 CX31-C13I

GENERATOR SET

G3520 C13 XQ375 G3512 3508 C13 XQ350 DE450GC C13GENSET D400GC 3516 C18 C15 3512 C13 DE550GC XQ425 3516C GEN G3516H 3508C C175-16GENSET 3508B SR5 C9 C32 3516B GEN XQP1100 C175-20 D350GC DE500SGC C175-16 3512C 3512B DE500GC DE450SGC 3516C 3516B 3516C GEN SET G3512K 3516E

RECLAIMER MIXER

RM-300

ENGINE

C32 MARINE 3512E C13B 3516E C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3512 C175-16 3516C 3516B C175-20 3612 3512E 3512C 3512B 3508 3508C 3508B

EJECTOR TRUCK

730C 730C2 EJ 730

COMBAT VEHICLE ENGINE

C13

WIDE BODY TRUCK

707

CHALLENGER

MT865 MT855 65E MT845 MT835 75D 75E 85E 85D 95E MTC855 MTC865 MTC835 MTC845

ENGINE - MACHINE

3516C C-12 3176C C27

GEN SET ENGINE

3516B C13GENSET 3512B POWER SYS 3508B C-12 3508 3512 3516

ROTARY/TRACK DRILLS

MD5125 MD5150C

INDUSTRIAL LOADER

415F2 IL

TRUCK

789C 789D 777C 777B 789B 777D 785 789 797 793D 793B 793C 785G 797F 785C 785D 797B 785B

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced