Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits336-1007: Fnl Drv Ovhl (Wheel Machine) Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits
336-1007: Fnl Drv Ovhl (Wheel Machine) Kit
336-1007: Fnl Drv Ovhl (Wheel Machine) Kit

Mining Truck Final Drive Bearing Kit

Brand: Cat

Product Images
Bearing - Cone(Debris Resistant)
Bearing - Cone(Debris Resistant)
532.26mm Inside Diameter Seal-O-Ring
101.62mm Inner Diameter Roller Bearing
985mm Inside Diameter Seal-O-Ring
145mm Outside Diameter Sleeve Bearing
Single Row Ball Bearing
2.04mm Thick Oil Pan Gasket
Duo Seal Group
Duo Seal Group
13. 5mm Thick Final Drive Thrust Plate
736.6mm Inside Diameter Seal-O-Ring
Bearing - Cup(Debris Resistant)
Bearing - Cup(Debris Resistant)
Bearing - Cup(Debris Resistant)
31.75mm Long Steel Slotted Spring Pin
316.86mm Inner Diameter O-Ring Seal
454.91mm Inside Diameter Seal-O-Ring
1.63mm Thick Copper Gasket
Bearing - Cone(Debris Resistant)
6.99 x 428.92mm 75A FKM O-Ring
229.5mm Inside Diameter Thrust Washer
15.88mm Long Slotted Spring Pin
Bearing Assembly
1075mm Inside Diameter Seal-O-Ring
3 x 37.47mm 90A NBR O-Ring
2.46 x 19.18mm 90A NBR O-Ring
336-1007: Fnl Drv Ovhl (Wheel Machine) Kit

Mining Truck Final Drive Bearing Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

196-0423: Bearing - Cone(Debris Resistant)
196-0423: Bearing - Cone(Debris Resistant)Quantity: 2
183-9520: Bearing - Cone(Debris Resistant)
183-9520: Bearing - Cone(Debris Resistant)Quantity: 1
380-6914: 532.26mm Inside Diameter Seal-O-Ring
380-6914: 532.26mm Inside Diameter Seal-O-RingQuantity: 2
436-2594: 101.62mm Inner Diameter Roller Bearing
436-2594: 101.62mm Inner Diameter Roller BearingQuantity: 8
7X-4801: 985mm Inside Diameter Seal-O-Ring
7X-4801: 985mm Inside Diameter Seal-O-RingQuantity: 2
363-0638: 145mm Outside Diameter Sleeve Bearing
363-0638: 145mm Outside Diameter Sleeve BearingQuantity: 1
5P-5045: Single Row Ball Bearing
5P-5045: Single Row Ball BearingQuantity: 1
2A-3398: 2.04mm Thick Oil Pan Gasket
2A-3398: 2.04mm Thick Oil Pan GasketQuantity: 1
423-2089: Duo Seal Group
423-2089: Duo Seal GroupQuantity: 1
423-2091: Duo Seal Group
423-2091: Duo Seal GroupQuantity: 1
305-4296: 13. 5mm Thick Final Drive Thrust Plate
305-4296: 13. 5mm Thick Final Drive Thrust PlateQuantity: 1
2D-6506: 736.6mm Inside Diameter Seal-O-Ring
2D-6506: 736.6mm Inside Diameter Seal-O-RingQuantity: 1
183-9519: Bearing - Cup(Debris Resistant)
183-9519: Bearing - Cup(Debris Resistant)Quantity: 1
174-4504: Bearing - Cup(Debris Resistant)
174-4504: Bearing - Cup(Debris Resistant)Quantity: 1
196-0424: Bearing - Cup(Debris Resistant)
196-0424: Bearing - Cup(Debris Resistant)Quantity: 2
2K-9062: 31.75mm Long Steel Slotted Spring Pin
2K-9062: 31.75mm Long Steel Slotted Spring PinQuantity: 1
6V-3967: 316.86mm Inner Diameter O-Ring Seal
6V-3967: 316.86mm Inner Diameter O-Ring SealQuantity: 1
7X-1548: 454.91mm Inside Diameter Seal-O-Ring
7X-1548: 454.91mm Inside Diameter Seal-O-RingQuantity: 1
5B-3265: 1.63mm Thick Copper Gasket
5B-3265: 1.63mm Thick Copper GasketQuantity: 2
212-5027: Bearing - Cone(Debris Resistant)
212-5027: Bearing - Cone(Debris Resistant)Quantity: 1
241-6948: 6.99 x 428.92mm 75A FKM O-Ring
241-6948: 6.99 x 428.92mm 75A FKM O-RingQuantity: 1
200-4215: 229.5mm Inside Diameter Thrust Washer
200-4215: 229.5mm Inside Diameter Thrust WasherQuantity: 2
1T-0068: 15.88mm Long Slotted Spring Pin
1T-0068: 15.88mm Long Slotted Spring PinQuantity: 2
198-3173: Bearing Assembly
198-3173: Bearing AssemblyQuantity: 4
7X-4781: 1075mm Inside Diameter Seal-O-Ring
7X-4781: 1075mm Inside Diameter Seal-O-RingQuantity: 1
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 5
Showing 1 to 27 of 27
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert