Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits336-7353: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits336-7353: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Parts included in this kit

No results available.

175-7905: 3.53 x 132.94mm 75A NBR O-Ring

Quantity: 1

289-2948: 62.78mm Inner Diameter Cylinder Rod U-Cup Seal

Quantity: 1

495-8215: 139.75mm Bore Diameter Two Piece Seal

Quantity: 1

2K-2961: 132.73mm Internal Diameter Rubber Backup Ring

Quantity: 1

7J-1731: 139.75mm Bore Diameter Ring

Quantity: 1

289-2937: Seal Assembly-Buffer

Quantity: 1

225-3281: 61.42mm Inner Diameter Double Lip Wiper Seal

Quantity: 1

Showing 1 to 7 of 7

DescriptionSpecificationsCompatible Models

Description for part number 336-7353

Description: Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal of a hydraulic cylinder. Attributes: Cat® Hydraulic Cylinder Seal Kits contain genuine Cat® seals, many of which feature proprietary materials and patented designs for superior compression set and broader temperature applications. All are matched to your application, helping to ensure top performance and long wear life. Also, because Cat® Hydraulic Cylinder Seal Kits provide all seals required for a complete reseal, customers are provided with a quick solution during time sensitive repairs. This ensures maximum uptime and productivity. Recommended Application: Cat® Hydraulic Cylinder Seal Kit application is specific to a cylinder group part number and incorporates the most recent engineering improvements.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 336-7353

We are still working on adding a specification for this part.

Compatible Models for part number 336-7353

TRACK LOADER

955L

WHEEL LOADER

926

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced