Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Friction Discs336-9314: Steel Friction Disc
Home
DrivetrainTransmissions & ComponentsTransmission Friction Discs
336-9314: Steel Friction Disc
336-9314: Steel Friction Disc

Cat® Friction Disc (Torque Converter)

Brand: Cat

Product Images
336-9314: Steel Friction Disc
336-9314: Steel Friction Disc
336-9314: Steel Friction Disc
336-9314: Steel Friction Disc
336-9314: Steel Friction Disc

Cat® Friction Disc (Torque Converter)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 336-9314
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 336-9314

Units of Measure

USMetric
Inside Diameter (in): 13.299
Inside Diameter (mm): 337.80
Outside Diameter (in): 16.1417
Outside Diameter (mm): 410.0
Thickness (in): 0.220
Thickness (mm): 5.59
Material: Alloy Steel,Low Alloy Steel,Non-Band Type Friction Material
View More
Compatible Models for part number 336-9314

ARTICULATED TRUCK

725C 725 730 725C2

TRUCK ENGINE

C9 C13

INDUSTRIAL ENGINE

C11 C15 C9

SOIL COMPACTOR

825 825K

PETROLEUM ENGINE

C9

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81

EJECTOR TRUCK

730

WHEEL DOZER

824 824K

LANDFILL COMPACTOR

826K 826

PETROLEUM PACKAGE

TH31-C9P TH35-C13T TH31-C9T TH31-E61 TH35-C15I TH31-C9I TH35-C11I

WHEEL LOADER

986 988GC 986H 986K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert