Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Lines337-0496: Brake Cooling Lines Tube Assembly
HomeEngineLubrication SystemOil Lines337-0496: Brake Cooling Lines Tube Assembly
337-0496: Brake Cooling Lines Tube Assembly

Cat® 85.6mm Inner Diameter Brake Cooling Lines Tube Assembly with One Piece Flange, Flange, and Boss on Both Ends to Channel the Brake Coolant

Brand: Cat

Product Images
337-0496: Brake Cooling Lines Tube Assembly
337-0496: Brake Cooling Lines Tube Assembly
337-0496: Brake Cooling Lines Tube Assembly
337-0496: Brake Cooling Lines Tube Assembly
337-0496: Brake Cooling Lines Tube Assembly

Cat® 85.6mm Inner Diameter Brake Cooling Lines Tube Assembly with One Piece Flange, Flange, and Boss on Both Ends to Channel the Brake Coolant

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 337-0496

Units of Measure

USMetric
Material: Steel,Alloy Steel
Outer Diameter (mm): 89.0
Length (mm): Not specified
Connector Type: Flange (both ends)
Flange Type: -48 Code 61; -56 Code 61
Outer Diameter (in): 3.5
Length (in): Not specified
View More
Compatible Models for part number 337-0496

TRUCK

793F 793F CMD 793F XQ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced