Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings228-7090: 1.78 x 12.47mm 90A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings228-7090: 1.78 x 12.47mm 90A FKM O-Ring
228-7090: 1.78 x 12.47mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for ORFS Connector End

Brand: Cat

Product Images
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
228-7090: 1.78 x 12.47mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for ORFS Connector End

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 228-7090

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 12.47
Inside Diameter (in): 0.491
Material: FKM - Fluoroelastomer,FKM,Polytetrafluoroethylene (PTFE) Plastic,Fluoroelastomer (FKM) Rubber
Fitting Size (in): 1 – 14
Polymer: Fkm (fluorocarbon)
Material Hardness: 90a
O-Ring Type: O-ring Face Seal (ORFS)
Dash Size: 014
View More
Compatible Models for part number 228-7090

INTEGRATED TOOLCARRIER

IT62H

MINI HYD EXCAVATOR

303.5E2 CR 304E2 305E2 CR 305.5E2 308E 308E2 CR 307E2 305E2 304E2 CR 308 305.5E2 CR 303.5E2

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

2290 2491 TK732 TK722 552 2 TK752 TK751 541 2 2390 2391 2590 TK711 511 522 521 521B 532 522B 541 551 552

EXCAVATOR

349D L 324D 320D3 336D2 L 374F L 345C 345D 349F L 325D L 374D L 336F L XE 330C FM 349D 336E L 349E 325D 336E H 349F 340F 329D LN 336F LN XE 345D L 349F LXE 325D FM LL 390F 336E LNH 336D LN 349E L VG 325D FM 349D2 330C L 568 FM 320D FM 352 UHD 340 349 345 324D FM 349D2 L 352 350 355 336 329D 330C LN 395 325D MH 324D LN 374 330C MH 345C MH 345 GC 336D 336E 336F 326D L 336F XE 349E L 3101 352F XE VG 330D FM 336 MHPU 320D2 FM 352F-VG M325C 336D L FM568 324D L 352F 336F L 374F 345C L 336F LNXE 336F LN 330C 330D 390F L M325D L MH 336E LN 336E LH MH3295 MH3040 340MHPU 340F L UHD 330D L 350 OEM 330D MH 328D LCR 329D L 340F L LRE 330D LN 568 FM LL 345D L VG 340D L MH3022 MH3024 M320GC

SHOVEL

6040

COMPACT TRACK LOADER

285XE 275 275XE

ROTARY MIXER

RM800 RM500B

PETROLEUM TRANSMISSION

CX38-P892

PETROLEUM ENGINE

C9 C7 C175-16 C15 C13 C18 C11 C27 3126B 2016 C32 3512E 3512C

SOIL COMPACTOR

825 CP44B 815 815K 815B CP7 CP5 CS5 825H 825K 825C 815F II CS44B

BACKHOE LOADER

432E 440 450 442E 428E

PETROLEUM GEN SET

C27 C15 C32

WHEEL LOADER

982XE 988 XE 966 XE 962H 986H 962L 986K 962M 980XE 988B 988F 988K 966D 966F 966E 966H 966L 966K 966M 814K 924K 926M 962 966 972 966 GC 988F II 907K 972 XE 986 980 982 906K 906M 988 995 990 993 992 988K XE 908K 908M 950 982 XE 980 XE 980K HLG 908 907 906 990K 990H 972M XE 993K 992D 992C 992K 972XE 994F 994K 994H 972H 972K 972M 972L 988GC 950H 950M 950L 930K 930M 938K 990 II 938M 966XE 980GC 966F II 966K XE 966M XE 980C 980F 980H 980L 980K 980M 982M

FORWARDER

584 584HD

ARTICULATED TRUCK

725C2 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

W345C MH M314-07 M314 M315 M322 M320 M318 M319 M316 M317 M313-07 MH3026 M315GC MH3040 M323F

PNEUMATIC COMPACTOR

CW-16

ENGINE - INDUSTRIAL

C15

INDUSTRIAL ENGINE

3126B C7 C9 G3520H C32B 3412E C32 C27 C18 C9.3 C175-16 3516B 3512E C9.3B CG137-08 C-9 C11 C13 C15

WHEEL SCRAPER

621E 621F 623F 623E 627G 627F 627E 631G 657G 657E 637K 637E 637G 637D

QUARRY TRUCK

775B 773E 771D 771C 772G 770G

SPRAY AR

CAT WDS

GAS ENGINE

G3512H G3512E G3512B G3512J G3612 G3608 G3516J G3516C G3516B G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3520 G3512 G3516 G3508

TRACTOR

784C 784B 772B

PUMPER

SPF743

SHOVEL LOGGER

345C

POWER MODULE

OEM POWER TR43-C18L XQ2280

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

OEM SOLUTIONS

3412C

MOTOR GRADER

120M 2 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24H 24M 160K 160M 140M 3 AWD 14M-3 24 16 14 18 120M 120K 120 GC 140M 140K 140G 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 14L 150 14M 140 16GC 12H 12M 12K 14M3 120 16M3 120K 2

HYDRAULIC SHOVEL

6020 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6060

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 579C 579D 2484D 2484C

MARINE ENGINE

C32 MARINE C9 C7 C18 MARINE C18 C140 3516C 3516E 3512C 3512E C280-16 C32B C32 C9.3 C175-16

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH48-E80 CX31-C11I CX31-C15I TH31-C9P CX31-C13I C18 CX31-C18I CX35-C18I CX31-P600

MIXING BUCKET

MB200 MB250

RECLAIMER MIXER

RM400 RM800 RM500B RM-300

ENGINE

C175-16 C32 MARINE C175-20 3512E 3512B G3516J G3516H 3516C 3516E C15 C18 C13B C32B C32B INDUSTRIAL G3520 G3520J G3520H C9.3 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3512E 3512C C175-16 C175-20 C32 C27

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565B PM312 PM313 PM310 PM-200 PM-201 PM-102

GEN SET ENGINE

C13GENSET DE800S DE1100 POWER SYS G3520 G3516C C15 GEN SE C280-16

TRANSMISSION

TA22 TR53

ROTARY/TRACK DRILLS

MD5075 MD5150C MD5125 MD5075C

SKID STEER LOADER

232D3 226D3 236D3

WHEEL FELLER BUNCHER

573

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

GENERATOR

SR4B SR500 XQP500 XQP550 SR4 SR5

TRUCK ENGINE

C7 C9 C-9 C13

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

ASPHALT COMPACTOR

CW16 CB8 CB7 CB10

WHEEL SKIDDER

535D 535C 535B 545D 545C 525D 525C 545 555D

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

WHEEL TRACTOR

623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 633E II 651B 651E 631K 631D 631E 631G 621K OEM 651 657E 657B 633D 657G 639D 637G 637D 637E 637K

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

973C 973D 973K 973

WHEEL DOZER

854K 834B 834K 814B 814K 844H 844K 834 844 854 824H 824C 824K 814F II 814 824

LANDFILL COMPACTOR

836 826 816F II 816 826C 826H 826K 816K 836H 836K

MULCHING HEAD

HM112 HM115 HM418C HM415C HM810 HM215C HM416 HM418 HM215 HM315C HM115C HM112C HM316

AG TRANSMISSION

TA19-M2WD TA22-M4WD TA19-M4WD

COMPACT WHEEL LOADER

906H2 906 906H 908M 908H2 906M 907H 907M 908H 907H2

TELEHANDLER

TH357D TH3510 TH3510D TH357 TH408D TH408 TH306D

UTILITY COMPACTOR

CB1.8 CB1.7

UNDERGROUND ART TRUCK

AD45B AD60 AD63 AD30 AD45 AD22 AD55B

QUICK COUPLER

QUICK COUPLER TRS23 TRS10 TRS14 TRS18

LOAD HAUL DUMP

R1600G R1600H R2900 R2900 XE R1700G R2900G R1700 R1700 XE

REMAN ENGINE

3516B

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059 M325D L MH M325D MH

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D10 D11 D8 GC D6R II D5R2 D6N XL D6R D6T D6N D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D6GC D3K2 XL D6R XL D6T XW D6T XL D8GC D7R D8T D8R D8L D8N D9T D9R D9L D9N D6T XW PAT D6R LGP D7E LGP D6R III D6XE D9 GC D9 D2 D1 D3 D6 D5 D8 D7 D5K2 LGP D10N D10R D10T D11R D11T D6H XL D7R LGP D6T LGPPAT D10T2 D6T XL PAT D5K2 XL D7R II

ASPHALT PAVER

AP1055 AP655 AP400 AP300F BG-260D AP600 AP500F AP655F AP-755 BG1000E AP-500E BG-2455D AP-1000E AP-1000D AP-1000F BG600D AP355F AP455 AP500 AP555F AP-600D AP655F L AP600F BG1055E AP355 AP-1055F AP-1055D AP-1055E AP555 AP300 BG500E AP1000

MARINE AUXILIARY

3516C 3512C C32 C32B

PIPELAYER

587T 587R PL83 PL87 PL72 583T

MINING EXCAVATOR

5110B

TILT-ROTATOR

TRS23 TRS18 TRS14 TRS10

VIBRATORY COMPACTOR

CS-44B CB1.8 CB1.7 CD-44B CP-663E CB-534D CP-34 CB-44B CP-44B CS-583E CS-563E CP44B CS-34 CS-663E CP-563E CS7 CP7 CS44B CP-573E CS-573E CS-683E

TECHNOLOGY

AUTOGUIDNC

MOBILE HYD POWER UNIT

330D L 329D L 390F 349D L 336D L 349E L HVG 349E 325D 345D 345C 336E HVG 349D2 345C L 350MHPU 352FMHPU 336FMHPU 325D L 336F 336D 336E 330D 330C 323D L

POWER PACKAGE

C7

GENERATOR SET

XQP115 DE1400 DE500 G3520 G3516 G3512 D1500 XQ1140 D500GC C13GENSET DE605GC D400GC XQ20T4F 3512 DE660GC D300GC XQP20 C18 GEN SE D1250 DE600SGC D550GC D1000 D600 GC G3516H G3516K 3508B C9 C4.4 D450GC DE1250S D350GC XQP300 C18 I6 XQP310 DE450SGC D250GC G3512H G3512K DE630 C18 GENSET G3412 DE450GC C15 GENSET C32 GEN SET DE715GC C18 C15 C13 C32 GENSET C15 I6 DE550GC C18 MARINE GS CG137-08 C9.3 DE1500 DE400SGC C18 GEN SET DE1000S C9 GEN SET C7.1 C175-16GENSET SR5 C27 DE350SGC C32 D800 C15 GEN SE XQP1100 DE400GC C175-20 DE500SGC C175-16 DE1250 G3520C G3520E G3520H G3520K 3512C 3512B DE500GC XQP200 C32B 3516C 3516E

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

FOREST PRODUCTS

OTHER

COMBAT VEHICLE ENGINE

C13

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ENGINE - MACHINE

3516C C9 C32 C27 C-9

CHALLENGER

MT765 MT755 MT745 MT735 MTC735 MTC745 MTC755 MTC765 65C 65D

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 777G 777F 775G OEM 785 789 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 773F 797B 773B 772 770 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 769C 785G 773G OEM 785C 785D 785B 795F AC 793F AC MT4400D AC

SNOW BLOWER

SR321 SR318 SR18 SR17 SR121 SR117 SR118

COMPACTOR

CB7 CCS7 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced