Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits337-3363: 1.2mm Thick Square Flange Gasket for Air Lines
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits337-3363: 1.2mm Thick Square Flange Gasket for Air Lines
337-3363: 1.2mm Thick Square Flange Gasket for Air Lines

Cat® 1.2mm Thick Square Flange Gasket for Air Lines

Brand: Cat

Product Images
337-3363: 1.2mm Thick Square Flange Gasket for Air Lines
337-3363: 1.2mm Thick Square Flange Gasket for Air Lines
337-3363: 1.2mm Thick Square Flange Gasket for Air Lines
337-3363: 1.2mm Thick Square Flange Gasket for Air Lines
337-3363: 1.2mm Thick Square Flange Gasket for Air Lines

Cat® 1.2mm Thick Square Flange Gasket for Air Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 337-3363

Units of Measure

USMetric
Type: Square-rectangular
Style: Flat
Material: Steel/Graphite,Steel & Graphite Gasket
Inside Diameter (mm): 101.0
Length (mm): 129.9
Width (mm): 129.9
Thickness (mm): 1.2
Hole Size (mm): 12.2 (4X)
Inside Diameter (in): 3.98
Length (in): 5.11
Width (in): 5.11
Thickness (in): 0.05
Hole Size (in): 0.48 (4X)
View More
Compatible Models for part number 337-3363

ENGINE

G3520J G3516J

GAS ENGINE

G3520B G3508 G3516J G3508J G3520J G3516B G3508B G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced