Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings109-3203: 18.72mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings109-3203: 18.72mm Inner Diameter O-Ring Seal
109-3203: 18.72mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
109-3203: 18.72mm Inner Diameter O-Ring Seal
109-3203: 18.72mm Inner Diameter O-Ring Seal
109-3203: 18.72mm Inner Diameter O-Ring Seal
109-3203: 18.72mm Inner Diameter O-Ring Seal
109-3203: 18.72mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 109-3203

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 18.72
Inside Diameter (in): 0.737
Material: FKM (90),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 90a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 116
View More
Compatible Models for part number 109-3203

GENERATOR

SR4B

MATERIAL HANDLER

MH3024

OFF HIGHWAY TRUCK

793D 793F 798 AC 796 AC 794 AC 793 798

GRAPPLE-ORANGE PEEL

GSH15-60 GSH15-80 GSH15B GSH9B GSH15

MOTOR GRADER

163H 163H NA 143H

HYDRAULIC SHOVEL

6060 6020B 6015B 6020 6015 6040 6030

ASPHALT COMPACTOR

CB16 CB15 CB13

TRACK-TYPE TRACTOR

D5R LGP D6N LGP D5R2 D6N OEM D5R XL D6N XL D6N

ASPHALT PAVER

AP355 AP-300D AP300 AP355F AP300F

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

365C L 365C L MH 374D L 365B II 365B L 365C 365B

VIBRATORY COMPACTOR

CP-64 CS-56 CS78B CB-66B CS-56B CS-68B CP-56 CP-573E CP-533D CP-533C CB-64 CB-534C CP-74B CB-534D CS-663E CB-64B CB-54 CS-66B CS-78B CS-583E CS-531D CS-583C CS-583D CP76B CS-531C CB-564D CS-79B CP-663E CS-531 CP12 CS-76B CS74B CB-634C CB-634D CS-573C CS-573D CS-573E CS-533C CS-533D CP74B CS-683E CS-76 CS-74 CS68B CS56B CS-74B CS12 CB-68B CS14 CP-563E CP-76 CP-563D CS-563C CS-563D CP-563C CS-563E CP-74 CS-64 CS79B CP-56B CP-68B CP68B CP56B

SHOVEL

6040

MOBILE HYD POWER UNIT

365C L

GENERATOR SET

C9

ENGINE

G3516J G3520J

TRACK LOADER

973K 973

SOIL COMPACTOR

CS56B CS68B CP68B CP56B CS66B CS78B CP12 CP14 CP16 CP17 CS20 CS76B CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP74B

WATER DELIVERY SYSTEM

777G

COLD PLANER

PM-201 PM-565B

WHEEL LOADER

990H 924K 938K 930K 994H

WHEELED EXCAVATOR

MH3026 M322F

PNEUMATIC COMPACTOR

CW-14 PS-200B PS-360B PS-360C PS-150C PS-150B PF-290B

INDUSTRIAL ENGINE

C4.4

TRUCK

793F CMD 797 793F OEM 795F XQ 793D 793F 795F AC 793F AC 793F XQ 797F 794 AC 797B

COMPACTOR

CB13 CB15 CB16

GAS ENGINE

G3508J G3508B G3520B G3516J G3520J G3516B G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced