Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBatteriesBattery Components337-9083: 00 AWG Harness Battery Cable
HomeElectrical & ElectronicsBatteriesBattery Components337-9083: 00 AWG Harness Battery Cable
337-9083: 00 AWG Harness Battery Cable

Cat® Cable for Battery and Wiring Harness in Electrical And Starting System

Brand: Cat

Product Images
337-9083: 00 AWG Harness Battery Cable
337-9083: 00 AWG Harness Battery Cable
337-9083: 00 AWG Harness Battery Cable
337-9083: 00 AWG Harness Battery Cable
337-9083: 00 AWG Harness Battery Cable

Cat® Cable for Battery and Wiring Harness in Electrical And Starting System

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 337-9083

Units of Measure

USMetric
Hole Size (mm): 10
Gauge (AWG): 2/0
Material: Alloy Mixed: Metal
Hole Size (in): 0.37
View More
Compatible Models for part number 337-9083

TRACK-TYPE TRACTOR

D8T D8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced