Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals338-2446: 11.4mm Wide Cylinder Rod U-Cup Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals338-2446: 11.4mm Wide Cylinder Rod U-Cup Seal
338-2446: 11.4mm Wide Cylinder Rod U-Cup Seal

Cat® Cylinder Rod U-Cup Seal for 65 mm diameter hydraulic lift cylinder head ensuring leak-free operation and improved reliability

Brand: Cat

Product Images
338-2446: 11.4mm Wide Cylinder Rod U-Cup Seal
338-2446: 11.4mm Wide Cylinder Rod U-Cup Seal
338-2446: 11.4mm Wide Cylinder Rod U-Cup Seal
338-2446: 11.4mm Wide Cylinder Rod U-Cup Seal
338-2446: 11.4mm Wide Cylinder Rod U-Cup Seal

Cat® Cylinder Rod U-Cup Seal for 65 mm diameter hydraulic lift cylinder head ensuring leak-free operation and improved reliability

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 338-2446

Units of Measure

USMetric
Material Description: Rubber (Urethane)
Rod Diameter (mm): 65.0
Outside Diameter (mm): 81.0
Material: Polyurethane Plastic,Urethane Rubber
Rod Diameter (in): 2.56
Outside Diameter (in): 3.19
View More
Compatible Models for part number 338-2446

WHEEL TRACTOR

621K OEM

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 627K 623K LRC 623K 621K

BACKHOE LOADER

434 432 444F2 428 432E 444F 444 432F 434E 432F2

COMPACT WHEEL LOADER

930 938

WHEEL LOADER

938 938K 938M 930K 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced