Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings338-9595: Rocker Arm Shaft Spring
HomeHardware, Seals, & ConsumablesHardwareSprings338-9595: Rocker Arm Shaft Spring
338-9595: Rocker Arm Shaft Spring

Cat® Rocker Arm Shaft Spring helps secure the shaft under load, supporting smooth rocker arm function through continuous cycles

Brand: Cat

Product Images
338-9595: Rocker Arm Shaft Spring
338-9595: Rocker Arm Shaft Spring
338-9595: Rocker Arm Shaft Spring
338-9595: Rocker Arm Shaft Spring
338-9595: Rocker Arm Shaft Spring

Cat® Rocker Arm Shaft Spring helps secure the shaft under load, supporting smooth rocker arm function through continuous cycles

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 338-9595

Units of Measure

USMetric
Material Description: Steel
Length (in): 2.31
Material: Carbon Steel,Corrosion Preventative Fluid
Inside Diameter (mm): 26.65
Inside Diameter (in): 1.05
Spring Type: Torsion
Length (mm): 58.6
View More
Compatible Models for part number 338-9595

GENERATOR

LC51XX LC31XX

LOAD HAUL DUMP

OTHER

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

MOTOR GRADER

120 GC 120M 2 140 120 140 GC

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D3K2 XL D6K2 XL D6K2 LGP D6N OEM D6N XL D6N D2 D1 D4 D3 D5 D4K2 LGP D6N LGP D5K2 LGP D6K2 D3K2 LGP D5K2 XL D4K2 XL

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10

KNUCKLEBOOM LOADER

2484D 2484C 579C 579D 559C 559D 2384D 2384C

MINI HYD EXCAVATOR

308 309

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP-1000E AP-1000F AP400 BG1055E AP600 AP555F AP500F AP-1055F AP-1055E AP655F AP555 BG1000E AP455 AP600F AP1000

MARINE ENGINE

C4.4 C7.1

PIPELAYER

PL61

FORESTRY PRODUCTS

FM528 LL 538 548 558 FM528

LOG LOADR FORST MACH

558

EXCAVATOR

316F L 316 GC M315F 312E 323F SA FM538 312F 324E 316 GX M317F FM548 335F 323F M318F 315 GC MH3040 324E LN 326 GC 320E L 548 316F 317 315 558 313 326F L 323F OEM 320F L 323E LN FM558 314E CR 326F 320 GX 538 330F LN 313F 330GC 320 GC 320E RR 325F 318E L 313 GX 336 GC 313 GC 320E LRR 325F LCR 323F LN 324E L 318F L 320 321 312E L 326 330 GC 325 318 GC 322 323 329E L 318F 319 330 313F L 335 336 333 330F L 329E 314F CR 323 GX 329F L 335F LCR 320E 323 GC 314E LCR 323E L 312 GX 329E LN 312 GC 323E SA 320E LN 330F 316E L 315F LCR M320GC 323F L 317 GC 326F LN

VIBRATORY COMPACTOR

CS11 GC CS-56B CS-68B CS7 CS-54B CS-66B CS-78B CP12 CS-64B CS-76B CP-54B CP7 CS-74B CB-44B CB-68B CP-56B CP-68B CB-54B CB-66B CS512 GC CP-74B CP11 GC CB-64B CS10 GC CS12 CP12 GC

MOBILE HYD POWER UNIT

329E 330 MHPU C7.1 323F OEM 330F 330FMHPU

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

GENERATOR SET

XQP115 XQ125CM C7.1 C4.4 XQ60 C4.4XQ100 C7.1 GEN C4.4XQ80 XQ230 XQP60 XQP200

HEX BASED SPL SOLUTION

320E 330F OEM

ENGINE

C7.1 MARIN C7.1 C3.6

TRACK LOADER

963 953 963K 953K

SOIL COMPACTOR

CS12 GC CP68B CP56B 815K 815 CP11 CP12 CP13 CP14 CP16 CS76B CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CS56B CS68B CS10 GC CP12 GC CS66B CS78B CP13 GC CP74B CS11 GC

BACKHOE LOADER

420XE 416F2 415 416 420F2 428F2 428 424 420 432F2 434F 444F 432F 430F2 420F 430F 434 430 432 444F2 444 440 450F 450 428F 416F 434F2

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

914 910 910M 930 938 920 926 914M 918M

TELEHANDLER

TH1055 TH0642 TH1255 TH0842

WHEEL LOADER

962 950K 962K 950M 962M 926 930 938 966F 930K 930M 950 966F II 962M Z 950M Z 950GC 908 907 906 950 GC 924K 938K 938M 926M

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4

SKID STEER LOADER

270XE 250 260 270 265

WHEELED EXCAVATOR

M313-07 M314 MH3026 M315 MH3024 M322 M320 M318F M315GC M318 M319 M316 M317 MH3040 M320F M314-07 M323F M322F M316F M314F

ENGINE - INDUSTRIAL

MX35

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C6.6 C7.1 C2.8 C3.6 C4.4

WHEEL FELLER BUNCHER

2570C 2570D 573C 573D 563C 563D 2670C 2670D

COMPACTOR

CCS9 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced