Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons339-8176: 129.93mm Maximum Skirt Diameter Piston
Home
EngineEngine ComponentsPistons & Other Piston ComponentsPistons
339-8176: 129.93mm Maximum Skirt Diameter Piston
339-8176: 129.93mm Maximum Skirt Diameter Piston

Cat® 69.50mm Compression Height Piston Body with Keystone Top Groove used for Engine

Brand: Cat

Product Images
339-8176: 129.93mm Maximum Skirt Diameter Piston
339-8176: 129.93mm Maximum Skirt Diameter Piston

Cat® 69.50mm Compression Height Piston Body with Keystone Top Groove used for Engine

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Length (in)
Height (in)
Description
339-8176
This part:
339-8176: 129.93mm Maximum Skirt Diameter Piston
Length (in)

7.55

Height (in)

6.85

Description

Cat® 69.50mm Compression Height Piston Body with Keystone Top Groove used for Engine

10R-5480
This part:
10R-5480: Cat® Reman Cylinder Pack

Description

Cat Reman Cylinder Pack (C11) (17.0:1 Compression Ratio)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert