Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits340-2686: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
340-2686: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
340-2686: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
340-2686: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
340-2686: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

289-2948: 62.78mm Inner Diameter Cylinder Rod U-Cup Seal
289-2948: 62.78mm Inner Diameter Cylinder Rod U-Cup SealQuantity: 1
175-7905: 3.53 x 132.94mm 75A NBR O-Ring
175-7905: 3.53 x 132.94mm 75A NBR O-RingQuantity: 1
2K-2961: 132.73mm Internal Diameter Rubber Backup Ring
2K-2961: 132.73mm Internal Diameter Rubber Backup RingQuantity: 1
4J-4606: 139.70mm Outer Diameter Plastic Ring
4J-4606: 139.70mm Outer Diameter Plastic RingQuantity: 1
495-8215: 139.75mm Bore Diameter Two Piece Seal
495-8215: 139.75mm Bore Diameter Two Piece SealQuantity: 2
225-3281: 61.42mm Inner Diameter Double Lip Wiper Seal
225-3281: 61.42mm Inner Diameter Double Lip Wiper SealQuantity: 1
289-2937: Seal Assembly-Buffer
289-2937: Seal Assembly-BufferQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 340-2686

We are still working on adding a specification for this part.

Compatible Models for part number 340-2686

TRACK-TYPE TRACTOR

D5H

WHEEL TRACTOR

627B 623B

TRACK LOADER

951B 955K 955L

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C

WHEEL LOADER

950

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert