341-7659: PUMP GP-PS-B
+ / - Hover over image to Zoom
Other Views

    341-7659: PUMP GP-PS-B

    Part Number: 341-7659
    Brand: Cat
    Retrieving Price.....

    Axial Piston Pump Variable Displacement

    Description:
    Hydraulic pumps generate fluid flow within hydraulic systems.

    Attributes:
    Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

    Recommended Application:
    Hydraulic pumps are designed for specific machine requirements.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 8
    • Height (mm): 203.2
    • Length (in): 11.5
    • Length (mm): 292.1
    • Width (mm): 207
    skid steer loader
    287C, 272C, 262C2, 289C, 262C, 279C2, 277C, 256C, 246C, 299C, 297C, 287C2, 279C, 277C2, 289C2