Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips342-2134: 6.35mm Inner Diameter Silicone Loop Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips342-2134: 6.35mm Inner Diameter Silicone Loop Clip
342-2134: 6.35mm Inner Diameter Silicone Loop Clip

Cat® Silicone Loop Clip securely fastens turbocharger air lines with heat-resistant silicone, ensuring reliable performance and durability

Brand: Cat

Product Images
342-2134: 6.35mm Inner Diameter Silicone Loop Clip
342-2134: 6.35mm Inner Diameter Silicone Loop Clip
342-2134: 6.35mm Inner Diameter Silicone Loop Clip
342-2134: 6.35mm Inner Diameter Silicone Loop Clip
342-2134: 6.35mm Inner Diameter Silicone Loop Clip

Cat® Silicone Loop Clip securely fastens turbocharger air lines with heat-resistant silicone, ensuring reliable performance and durability

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 342-2134

Units of Measure

USMetric
Material Description: Steel
Overall Width (in): 1.2
Overall Height (in): 1.0
Material: Stainless Steel,Carbon Steel
Overall Length (in): 1.8
Overall Width (mm): 30.5
Overall Height (mm): 25.4
Overall Length (mm): 45.7
View More
Compatible Models for part number 342-2134

PUMPER

SPF343C

GENERATOR

SR4B

UNDERGROUND ART TRUCK

AD63

WHEEL TRACTOR-SCRAPER

627K 627 623 621 637 637K 623K 621K

LOAD HAUL DUMP

R1700

SITE PREP TRACTOR

2864C 586C

MATERIAL HANDLER

MH3260

OFF HIGHWAY TRUCK

777G 777 775 773

MOTOR GRADER

18M3 24 404F-22 14M3 12M 3 12M 2 16 14 18 140M 3 AWD 12M 3 AWD 140M 3 140M 2 16M3 160 160M 2 160M 3 150 160M 3 AWD 140

HYDRAULIC SHOVEL

6030 T4 6040 6030

TRACK-TYPE TRACTOR

D6T LGP D10T2 D10 D11 D6T XW D6T XL D10T D11T D7E LGP D7E

ROTARY DRILL

MD6250 MD6310

MARINE ENGINE

C280-12 C32 MARINE C280-8

EXCAVATOR

336E LN 352F 340F 336E LH 349 349F LXE 340F L LRE 336E 336F LN XE 352 355 336F L 568 FM LL 349E L 336E LNH 349E L VG 352F XE VG 349F L 336F LNXE 352F-VG 336F LN 336F L XE 568 FM 336E L 349E 336E H 349F 352 UHD

SHOVEL

6040

MOBILE HYD POWER UNIT

336E HVG 349E L HVG 349E 336F 336E 352FMHPU

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-C18I CX31-C13I

GENERATOR SET

C27

WHEEL TRACTOR

623H 621K OEM 621H 627H

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

973K

PETROLEUM TRANSMISSION

TH48-E80

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

C32 C280-12 C15 C27 3512C

SOIL COMPACTOR

825 825K

EJECTOR TRUCK

730C2 EJ 730C 740B

COLD PLANER

PM312 PM313 PM310

WHEEL DOZER

844 834K 854 824K 854K 824 844K

LANDFILL COMPACTOR

826 836K 826K

PETROLEUM GEN SET

C27

WHEEL LOADER

980K HLG 990K 990 993 992 993K 988K XE 988K 980K 992K

ENGINE - MACHINE

C4.4

ARTICULATED TRUCK

725C 730C2 740C 740B 730C 745C 725 725C2 735B 730 735

INDUSTRIAL ENGINE

C32 C27 C18 C13 C9.3

WHEEL SCRAPER

637K

TRUCK

775G 777G 777F 775G OEM 773G 773G OEM

GAS ENGINE

G3408B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced