Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips342-2135: 7.9mm Inner Diameter Silicone Loop Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips342-2135: 7.9mm Inner Diameter Silicone Loop Clip
342-2135: 7.9mm Inner Diameter Silicone Loop Clip

Cat® Silicone Loop Clip safely secures the engine wiring harness with heat-resistant silicone, ensuring optimal performance and protection

Brand: Cat

Product Images
342-2135: 7.9mm Inner Diameter Silicone Loop Clip
342-2135: 7.9mm Inner Diameter Silicone Loop Clip
342-2135: 7.9mm Inner Diameter Silicone Loop Clip
342-2135: 7.9mm Inner Diameter Silicone Loop Clip
342-2135: 7.9mm Inner Diameter Silicone Loop Clip

Cat® Silicone Loop Clip safely secures the engine wiring harness with heat-resistant silicone, ensuring optimal performance and protection

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 342-2135

Units of Measure

USMetric
Material Description: Steel
Overall Height (in): 0.98
Overall Width (in): 1.34
Material: Stainless Steel,Carbon Steel
Overall Length (in): 1.6
Overall Width (mm): 34.0
Overall Height (mm): 24.9
Overall Length (mm): 40.6
View More
Compatible Models for part number 342-2135

UNDERGROUND ART TRUCK

AD45

POWER MODULE

TR43-C18L

WHEEL TRACTOR-SCRAPER

627K 627 637 637K 657

LOAD HAUL DUMP

R1700

MOTOR GRADER

14M3 12M 3 120 14 140M 3 AWD 12M 3 AWD 140M 3 160 160M 3 150 160M 3 AWD 140

ASPHALT COMPACTOR

CB10 CB8 CB7

TRACK-TYPE TRACTOR

D8 D8T D6N LGP D6N XL D6N

WHEEL SKIDDER

535D 545D 555D 525D

KNUCKLEBOOM LOADER

2484D 559D 2384D 579D

ASPHALT PAVER

AP1055 AP-1055F AP-1000F AP1000

EXCAVATOR

340F 340F L LRE 336F LN XE 336F L 336F LNXE 336F LN 336F L XE

MOBILE HYD POWER UNIT

336F

GENERATOR SET

C7.1 GEN G3520 G3516 G3512 XQ230 G3516H G3516K G3520H G3520K XQP200 G3512H G3512K G3412

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

ENGINE

C15 C18 G3516H G3520 G3520H 3512E 3512PETROL C7.1

TRACK LOADER

963 963K 953K 953

PETROLEUM ENGINE

C280-12 3512C

SOIL COMPACTOR

825 825K 815K 815

BACKHOE LOADER

416F2 420F2 428F2 432F2 444F2 430F2 434F2

EJECTOR TRUCK

740 730C2 EJ 730C

COLD PLANER

PM312 PM313 PM310

WHEEL DOZER

834 834K 824K 814K 814 824

LANDFILL COMPACTOR

816K 836 826 836K 816 826K

WHEEL LOADER

988 XE 972M 986 988GC 988 986K 972M XE 966M XE 988K XE 988K 966M

ROAD RECLAIMER

RM500B RM500

GEN SET ENGINE

POWER SYS G3520 G3516C

ARTICULATED TRUCK

725C 730C2 740C 740 GC 730C 745C 725 725C2 735C 745 730 735

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C18 C7.1 G3520H C13 C15 C9.3

WHEEL SCRAPER

637K 657E

GAS ENGINE

G3512H G3520

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced