Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsConnector Components342-2974: 6 Pin Connector Cap
HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsConnector Components342-2974: 6 Pin Connector Cap
342-2974: 6 Pin Connector Cap

Cat® Connector Cap for Chassis Wiring Mounting serves as a protective enclosure for electrical connections, ensuring the safety and reliability

Brand: Cat

Product Images
342-2974: 6 Pin Connector Cap
342-2974: 6 Pin Connector Cap
342-2974: 6 Pin Connector Cap
342-2974: 6 Pin Connector Cap
342-2974: 6 Pin Connector Cap

Cat® Connector Cap for Chassis Wiring Mounting serves as a protective enclosure for electrical connections, ensuring the safety and reliability

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 342-2974
Material: Thermoplastic Plastic
View More
Compatible Models for part number 342-2974

GENERATOR SET

3512 3512B

HEX BASED SPL SOLUTION

352F OEM 320E 330F OEM

ENGINE

3512C

LOAD HAUL DUMP

OTHER

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050 MH3295

FOREST PRODUCTS

OTHER

WHEEL LOADER

962 982XE 966 972 972 XE 966 XE 966XE 980 982 980XE 950 982 XE 980 XE 972XE

TRACK-TYPE TRACTOR

D7

ASPHALT COMPACTOR

CW16

MARINE ENGINE

3516C 3512C

PIPELAYER

PL83 PL87 PL72

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

WHEELED EXCAVATOR

M313-07 M315D2 M322D MH M314 MH3026 M315 MH3024 M318D M322 M320 M318 M319 M316 M317 MH3040 M320F M314-07 M324D2 MH M318D MH M322D2 M322F M322D M315D M317D2 M316F M316D M320D2 M313D M322D2 MH M314F

LOG LOADR FORST MACH

558

EXCAVATOR

336E LN 316F L 336E LH 349F LXE 316 GC 349D L 336D2 LXE M315F 312E 323F SA FM538 312F 320D LN 324D 336E 312D 324E 336F 320D3 GC 315D L 316 GX M317F 333 GC 320D2 320D3 336D2 L 326D L 340D2 L FM548 312F GC 335F 323F 336F XE 374F L 313D2 GC 323D 390F 320D L M318F 349E L 330D2 336E LNH 320D FM RR 315 GC MH3040 319D LN 340MHPU 3101 323D LN 340F L UHD 349E L VG 324E LN 352F XE VG 345D 326 GC 349 GC 336 MHPU 320E L 548 320D2 GC 349F L 320D2 FM 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 317 315 323D2 L 558 313 320D LRR 326F L 323F OEM 336D2 320F L 312D2 L 336F L XE 568 FM 313D2-GC 313D2 323E LN 326GC FM558 314E CR 320D FM OTHER 326F 313D2 LGP 538 349D 330F LN FM568 324D L 350 OEM 313F 330GC 336E L 320 GC 349E 336E H 349F 313D 320E RR 325F 352 UHD 312D2 312D2 GC 318E L 340 352F 312D L 313 GX 340F 349 336 GC 345 328D LCR 313 GC 329D L 340F L LRE 349D2 L 336F LN XE 320E LRR 352 350 325F LCR 323F LN 355 318D2 L 324E L 336F L 568 FM LL 318F L 320 374F 312E L 326 330 GC 325 318 GC 323 329E L 318F 319 323D SA 320D RR 323D3 330 336D2 GC 323D L 313F L 330D2 L 335 336 333 311F LRR 323D2 329D 330F L 329E 326D2 L 314F CR MH3022 MH3024 318D2 345D L 336F LNXE 329F L 336D2 XE 335F LCR 313F GC 320D 320E 323 GC 323GC 314E LCR 395 323E L 312 GX 313F LGC 336F LN 329E LN 312 GC 321D LCR 323E SA 320E LN 330F 316E L 315F LCR M320GC 329D2 L 320D2 L 324D LN 390F L 374 329D2 323F L 317 GC 336D2 L XE 326F LN 345 GC

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

329D L 336FMHPU 329E 340D2 L 330 MHPU 350MHPU 349E L HVG 349E 336F 336E C7.1 352FMHPU 323F OEM 390F 330D2 336E HVG 330F 330FMHPU 349D2 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced