Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals343-8054: 130mm OD Boom Cylinder Piston Wear Ring
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals343-8054: 130mm OD Boom Cylinder Piston Wear Ring
343-8054: 130mm OD Boom Cylinder Piston Wear Ring

Cat® Boom Cylinder Piston Wear Ring guides the piston within the boom cylinder while protecting internal surfaces from abrasion and scoring

Brand: Cat

Product Images
343-8054: 130mm OD Boom Cylinder Piston Wear Ring
343-8054: 130mm OD Boom Cylinder Piston Wear Ring
343-8054: 130mm OD Boom Cylinder Piston Wear Ring
343-8054: 130mm OD Boom Cylinder Piston Wear Ring
343-8054: 130mm OD Boom Cylinder Piston Wear Ring

Cat® Boom Cylinder Piston Wear Ring guides the piston within the boom cylinder while protecting internal surfaces from abrasion and scoring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 343-8054

Units of Measure

USMetric
Material Description: Nylon
Bore Diameter (in): 5.12
Material: Nylon, 6, 6/12, 6/6 Plastic
Bore Diameter (mm): 130.0
View More
Compatible Models for part number 343-8054

BACKHOE LOADER

432 420XE 444F2 444F 444 432F 442E 444E 440 420 432F2

MOTOR GRADER

24 14M-3 14M3 14

COMPACT WHEEL LOADER

926

WHEEL LOADER

938 938H 938K 926 924K 926M 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced