Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Bellows343-9010: 266mm Overall Length Stainless Steel Bellows
HomeEngineExhaust SystemExhaust Bellows343-9010: 266mm Overall Length Stainless Steel Bellows
343-9010: 266mm Overall Length Stainless Steel Bellows

Exhaust Bellows

Brand: Cat

Product Images
343-9010: 266mm Overall Length Stainless Steel Bellows
343-9010: 266mm Overall Length Stainless Steel Bellows
343-9010: 266mm Overall Length Stainless Steel Bellows
343-9010: 266mm Overall Length Stainless Steel Bellows
343-9010: 266mm Overall Length Stainless Steel Bellows

Exhaust Bellows

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 343-9010
Width (mm): 152.4
Height (mm): 152.4
Material: Stainless Steel,Plastic Plastic,Alloy Steel
Length (mm): 368.3
View More
Compatible Models for part number 343-9010

TRACK-TYPE TRACTOR

D6 XE D6 D7 D6T D6XE

TRACK FELLER BUNCHER

522 521

INDUSTRIAL ENGINE

C13

LOAD HAUL DUMP

R1700

WHEEL DOZER

834 834K

LANDFILL COMPACTOR

836K 836

WHEEL LOADER

972M XE 966K XE 980K HLG 966M XE 988K XE 988K 966K 988 966M 972K 988 XE 972M 980K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced