Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components345-4127: 13.8mm Thick Crankshaft Thrust Plate
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components345-4127: 13.8mm Thick Crankshaft Thrust Plate
345-4127: 13.8mm Thick Crankshaft Thrust Plate

Cat® Crankshaft Thrust Plate to resist axial movement of the crankshaft, ensuring stable engine operation

Brand: Cat

Product Images
345-4127: 13.8mm Thick Crankshaft Thrust Plate
345-4127: 13.8mm Thick Crankshaft Thrust Plate
345-4127: 13.8mm Thick Crankshaft Thrust Plate
345-4127: 13.8mm Thick Crankshaft Thrust Plate
345-4127: 13.8mm Thick Crankshaft Thrust Plate

Cat® Crankshaft Thrust Plate to resist axial movement of the crankshaft, ensuring stable engine operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 345-4127

Units of Measure

USMetric
Width (mm): 350.52
Height (mm): 45.72
Length (in): 13.8
Material: Alloy Copper
Length (mm): 350.52
Height (in): 1.8
View More
Compatible Models for part number 345-4127

GEN SET ENGINE

3608 3606 C280-16 3616

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C280-12

GAS ENGINE

G3608 G3612 G3616

GEN SET-MILITARY

3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced