Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates345-5633: Engine Radiator Grill
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates345-5633: Engine Radiator Grill
345-5633: Engine Radiator Grill

Cat® Engine Radiator Grill shields the radiator from debris and external damage and ensures efficient cooling

Brand: Cat

Product Images
345-5633: Engine Radiator Grill
345-5633: Engine Radiator Grill
345-5633: Engine Radiator Grill
345-5633: Engine Radiator Grill
345-5633: Engine Radiator Grill

Cat® Engine Radiator Grill shields the radiator from debris and external damage and ensures efficient cooling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 345-5633

Units of Measure

USMetric
Standard Color: Black
Length (mm): 693.0
Length (in): 27.28
Material Description: Steel
Height (mm): 586.0
Height (in): 23.07
Width (mm): 40.0
Width (in): 1.57
Material Thickness (mm): 2.0
Material Thickness (in): 0.08
Material: Carbon Steel
Weight (kg): 8.47
Weight (lb): 18.67
View More
Compatible Models for part number 345-5633

MULTI TERRAIN LOADER

277D 297D 297D XHP 287D

COMPACT TRACK LOADER

299D3 XE 299D 289D 279D 279D3 289D3 299D3 299D XHP 299D2 XHP

SKID STEER LOADER

246D3 279D3 289D3 262D 272D 272D XHP 246D 272D3 XE 262D3 272D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced