Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins345-7738: 12.6mm Diameter Clevis Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins345-7738: 12.6mm Diameter Clevis Pin
345-7738: 12.6mm Diameter Clevis Pin

Cat® 92.9 mm Long, 12.6 mm Diameter Clevis Pin for strap mounting

Brand: Cat

Product Images
345-7738: 12.6mm Diameter Clevis Pin
345-7738: 12.6mm Diameter Clevis Pin
345-7738: 12.6mm Diameter Clevis Pin
345-7738: 12.6mm Diameter Clevis Pin
345-7738: 12.6mm Diameter Clevis Pin

Cat® 92.9 mm Long, 12.6 mm Diameter Clevis Pin for strap mounting

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 345-7738

Units of Measure

USMetric
Material Description: Stainless steel
Pin Length (in): 3.5
Length (in): 3.5
Material: Carbon Steel,Low Alloy Steel,Alloy Zinc,Stainless Steel
Pin Diameter (in): 0.496
Pin Diameter (mm): 12.6
Pin Length (mm): 88.9
Length (mm): 88.9
View More
Compatible Models for part number 345-7738

GENERATOR

XQ330 LC51XX

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 631 623K 621K 627K 637K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

RETROFIT AFTERTREATMNT

DPF SCR

ROTARY DRILL

MD6200

TRACK FELLER BUNCHER

522 521

EXCAVATOR

336E LN 336E LH 349F LXE 312E 336E 324E 336F MH3295 336F XE 374F L 390F 336E LNH 340F L UHD 324E LN 352F XE VG 326 GC 320E L 349F L 352F-VG 336F L XE 568 FM 323E LN 314E CR 320 GX 336E L 320 GC 336E H 349F 320E RR 352 UHD 318E L 352F 340F 349 340F L LRE 336F LN XE 320E LRR 352 350 355 324E L 336F L 568 FM LL 320 374F 312E L 329E L 329E 323 GX 336F LNXE 320E 323 GC 314E LCR 395 323E L 336F LN 329E LN 323E SA 320E LN 316E L 390F L 374

SHOVEL

6040

WHEEL TRACTOR

651E 631K 651 657E 621K OEM 627H

ROTARY MIXER

RM500B RM800

HEX BASED SPL SOLUTION

352F OEM 320E

TRACK LOADER

973

PETROLEUM ENGINE

C32

PETROLEUM TRANSMISSION

CX38-P892 CX31-P600-C18I

SOIL COMPACTOR

825 825K

BACKHOE LOADER

434F 444F 432F 420F 430F 450F 428F 416F

WHEEL DOZER

834 844 834K 854 824K 824 854K 844K

LANDFILL COMPACTOR

836 826 836K 826K

TELEHANDLER

TL1055C TL1255C

WHEEL LOADER

982XE 966 972K 988 XE 972M 972 966 GC 972 XE 966 XE 986 966XE 980 982 988GC 980GC 988 950K 986K 962K 990 993 992 980XE 988K XE 988K 966F 966K 930K 966M 982 XE 980 XE 966F II 966K XE 990K 972M XE 993K 966M XE 924K 992K 972XE 980M 938K 982M

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740C 740 GC 730C 745C 725 735C 745 730 735

WHEELED EXCAVATOR

M315GC

ENGINE - INDUSTRIAL

3516B

PNEUMATIC COMPACTOR

CW-34

INDUSTRIAL ENGINE

C32 C6.6 C27 C18 C7.1 C9.3 C9.3B C4.4 C13 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

657E 637K

GAS ENGINE

G3406

UNDERGROUND ART TRUCK

AD45

POWER MODULE

TR43-C18L TR43 OEM POWER TR43-E44

LOAD HAUL DUMP

R1700 R2900 R2900 XE

SITE PREP TRACTOR

586C 2864C

MATERIAL HANDLER

MH3260 MH3295

OFF HIGHWAY TRUCK

772 770 777 775 773 777G

OEM SOLUTIONS

3412C TR35E44-C9.3BL

MOTOR GRADER

18M3 24 16 14 18 12M 3 AWD 120M 2 160 150 160M 3 AWD 140 14M3 12M 3 12M 2 140M 3 AWD 140M 3 140M 2 16M3 160M 2 160M 3

HYDRAULIC SHOVEL

6020B 6020 6015 6040 6030 6015B

TRACK-TYPE TRACTOR

D6T LGP D6XE D10 D11 D3K2 XL D6K2 XL D6T XW D6T XL D6K2 LGP D5R2 D6N OEM D6N XL D6N D7E D9 D6 D5 D8 D7 D8T D4K2 LGP D10T2 D9T D6N LGP D5K2 LGP D3K2 LGP D10T D5K2 XL D11T D4K2 XL D7E LGP

KNUCKLEBOOM LOADER

2484C 579C 559C 2384C

ASPHALT PAVER

AP655 AP-1000E BG1055E AP-1055E BG1000E

PIPELAYER

PL83 PL87

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-56B CS-68B CS-54B CS-66B CS-78B CS-64B CS-76B CP-54B CS-74B CB-44B CP-56B CP-68B CB-54B CP-74B

PETROLEUM PACKAGE

CX31-C9I CX35-C18I CX31-P600

MOBILE HYD POWER UNIT

336FMHPU 329E 336F 336E C7.1 352FMHPU 390F 336E HVG

GENERATOR SET

C18 GEN SE XQ425 C13 XQ375 C7.1 XQ330 C13 XQ350 XQ1140 C4.4XQ100 C4.4XQ80 C18 XQP310

RECLAIMER MIXER

RM400 RM800 RM500B

ENGINE

C15 C18 C13B C9.3

LOCOMOTIVE ENGINE

C32 C27

EJECTOR TRUCK

730C2 EJ 730C 740

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

GEN SET ENGINE

POWER SYS

TRANSMISSION

TR35

WHEEL FELLER BUNCHER

2570C 573C 563C 2670C

TRUCK

770G 772G 773G 773G OEM 775G 772G OEM 777G 777F 775G OEM 770G OEM

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

COMPACTOR

CB10

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced