Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings346-4897: 3.53 x 40.87mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings346-4897: 3.53 x 40.87mm 75A FKM O-Ring
346-4897: 3.53 x 40.87mm 75A FKM O-Ring

O-ring

Brand: Cat

Product Images
346-4897: 3.53 x 40.87mm 75A FKM O-Ring
346-4897: 3.53 x 40.87mm 75A FKM O-Ring
346-4897: 3.53 x 40.87mm 75A FKM O-Ring
346-4897: 3.53 x 40.87mm 75A FKM O-Ring
346-4897: 3.53 x 40.87mm 75A FKM O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 346-4897

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 40.87
Inside Diameter (in): 1.609
Material: FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber,Polytetrafluoroethylene (PTFE) Plastic
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Dash Size: 223
View More
Compatible Models for part number 346-4897

GENERATOR

XQP550 SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

C-10 3176 C11 C13

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 637K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

345B II 349F LXE 349D L MH3295 374F L 390F 349E L 349E L VG 352F XE VG 345B 345C 345D 349F L 349D2 352F-VG 349D 349E 349F 352 UHD 352F 345B L 349 349D2 L 352 355 374F 345C L 345D L VG 345D L 395 365B II 390F L 374 365B L 345C MH 365B

SHOVEL

6040

WHEEL TRACTOR

633E II 651E 631K 631D 631E 631G 651 623G 623H 657E 621K OEM 633D 657G 621H 639D 627H 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

HEX BASED SPL SOLUTION

352F OEM

PETROLEUM TRANSMISSION

CX48 CX48-P2300 TH53-E60

SOIL COMPACTOR

825 825K

PETROLEUM ENGINE

C15 C13 C18 C11 C27 C32

WHEEL DOZER

834 844 834B 834K 854 824K 824 854K 844K

LANDFILL COMPACTOR

836 826 836K 826K

PETROLEUM GEN SET

C27 C15

WHEEL LOADER

982XE 972H 988 XE 988F II 972 XE 966 XE 986 966XE 980 982 988GC 980GC 986H 988 986K 990 993 992 980XE 988K XE 988B 988F 988K 966H 982 XE 980 XE 980K HLG 966K XE 990K 972M XE 993K 966M XE 924G 980C 980F 980L 980K 992K 972XE 980M 982M

ARTICULATED TRUCK

730C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 735C 735B 745 730 735

WHEELED EXCAVATOR

W345C MH

INDUSTRIAL ENGINE

C32 C27 C18 3408E C11 C13 C15

QUARRY TRUCK

771D 771C 772G 770G

WHEEL SCRAPER

657G 657E 637K

TRACTOR

784C

GAS ENGINE

G3516C

PUMPER

SPF743

UNDERGROUND ART TRUCK

AD22 AD63 AD45

SHOVEL LOGGER

345C

POWER MODULE

TR43-C18L OEM POWER PMG3516

LOAD HAUL DUMP

R1600G R1600H R1700G R1700 R2900 R2900 XE

MATERIAL HANDLER

MH3260 MH3295

OFF HIGHWAY TRUCK

772 770 793D 777 775 773 793F 798 AC 785D 793 798 777G 796 AC 794 AC

OEM SOLUTIONS

3412C

MOTOR GRADER

18M3 24 16 14 18 16M 14M 16GC 14M3 16M3 14M-3

HYDRAULIC SHOVEL

6020B 6020 6015 6040 6030 6030 T4 6015B

TRACK-TYPE TRACTOR

D6T LGP D10 D11 D9 GC D6T XW D6T XL D6T D7E D9 D6 D8 D7 D8T D8R D10T2 D8N D9T D9R D10T D11T D7R II D7E LGP

MARINE ENGINE

C32B C32 C32 MARINE

MARINE AUXILIARY

C32B

PIPELAYER

572R II PL83 PL87

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX35-C18I CX31-C13I CX31-C18I CX31-P600

MOBILE HYD POWER UNIT

349E L HVG 349E TH43-C18 352FMHPU 390F 345D 345C 349D L 349D2 345C L

GENERATOR SET

C18 GEN SET C18 GEN SE XQ425 DE500 C13 XQ375 DE630 G3516C G3516E C27 C32 D1500 C13 XQ350 XQ1140 DE450GC C13GENSET D350GC DE500SGC D400GC G3520C C18 G3520E C15 3512 C13 DE550GC DE500GC DE450SGC C32B

RECLAIMER MIXER

RM800 RM500B RM-300

ENGINE

C15 C18 C32 MARINE C13B G3516C

LOCOMOTIVE ENGINE

C32

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565 PM-565B

COMBAT VEHICLE ENGINE

C13

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM600 RM500B RM500

CHALLENGER

75D 75C 85E 95E

GEN SET ENGINE

C13GENSET POWER SYS

ROTARY/TRACK DRILLS

MD5150C MD5125

TRUCK

770G 793D 793C 793F 772G 793F XQ 773G 797F 794 AC 773G OEM 785C 785D 793F CMD 775G 772G OEM 793F OEM 789C 777G 777F 775G OEM MT4400D AC 770G OEM 769D 769C

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced