346-5786: Cover-Water
+ / - Hover over image to Zoom
Other Views

    346-5786: Cover-Water

    Part Number: 346-5786
    Brand: Cat
    Retrieving Price.....

    Water Pump Cover

    Description:

    • Covers are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 7.5
    • Length (in): 17.8
    track-type tractor
    D11T, D10T2

    engine - generator set
    C27, C32

    motor grader
    24

    wheel-type loader
    993K, 992K, 990K

    wheel dozer
    854K, 844K

    petroleum products
    C27, C32

    engine - industrial
    C27, C32

    drill
    MD6250, MD6310

    expanded mining products
    6020B, 6015B

    off-highway truck
    775G, 775G LRC 777G, 775G OEM 773G OEM 773G, 773G LRC