Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components346-7268: 610mm Long Undercarriage Step
HomeCabsOther Cab Components346-7268: 610mm Long Undercarriage Step
346-7268: 610mm Long Undercarriage Step

Cat® Undercarriage Step provides easy and safe access for operators and maintenance personnel when getting on or off the machine

Brand: Cat

Product Images
346-7268: 610mm Long Undercarriage Step
346-7268: 610mm Long Undercarriage Step
346-7268: 610mm Long Undercarriage Step
346-7268: 610mm Long Undercarriage Step
346-7268: 610mm Long Undercarriage Step

Cat® Undercarriage Step provides easy and safe access for operators and maintenance personnel when getting on or off the machine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 346-7268

Units of Measure

USMetric
Material: Steel,Structural Steel
Length (mm): 610.0
Width (mm): 130.0
Height (mm): 455.0
Color: Black
Length (in): 24.0
Width (in): 5.12
Height (in): 17.91
View More
Compatible Models for part number 346-7268

FRONT SHOVEL

385C

EXCAVATOR

390D 390D L 390F 390F L 395 MH3295 374 374F 3101 385C FS 385C L 385C L MH 374F L 374D L

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

385C 390F 385C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced