Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers346-7445: Blade Assembly
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers346-7445: Blade Assembly
346-7445: Blade Assembly

Cat® Wiper Blade Assembly (Twin)

Brand: Cat

Product Images
346-7445: Blade Assembly
346-7445: Blade Assembly
346-7445: Blade Assembly

Cat® Wiper Blade Assembly (Twin)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 346-7445

Units of Measure

USMetric
Material Description: Steel
Blade Length (mm): 700.0
Material: Carbon Steel
Overall Length (in): 53.464
Overall Length (mm): 1,358.0
Blade Length (in): 27.56
View More
Compatible Models for part number 346-7445

WHEELED EXCAVATOR

M320F M316F MH3026 MH3024 M322F M314F M318F

HEX BASED SPL SOLUTION

352F OEM

EXCAVATOR

336E LN 352F 340F 336E LH 345D L 349F L 329D LN 336F LNXE 329F L 329D L M315F 340F L LRE 336E 324E 336F 336F LN XE 352F-VG M317F 336F LN 329E LN 324E L 326F L 336F L 336D L 336F XE 374F L 390F 330F 336F L XE 374F M318F 349E L 336E LNH 329E L 326F 345D L VG 324D LN 336D LN 390F L 340F L UHD 349E L VG 324E LN 330F L 329E 352F XE VG 330F LN 324D L 336E L 326F LN 349E 336E H 349F 345D

MATERIAL HANDLER

MH3022 MH3024

MOBILE HYD POWER UNIT

349E L HVG 329D L 336FMHPU 329E 336F 336E 336E HVG 330F 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced