Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits346-7783: Torque Converter Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
346-7783: Torque Converter Gasket Kit
346-7783: Torque Converter Gasket Kit

Torque Converter Gasket Kit

Brand: Cat

Product Images
346-7783: Torque Converter Gasket Kit
346-7783: Torque Converter Gasket Kit
346-7783: Torque Converter Gasket Kit

Torque Converter Gasket Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

165-4852: 3.53 x 304.39mm 75A FKM O-Ring
165-4852: 3.53 x 304.39mm 75A FKM O-RingQuantity: 2
8E-8994: 417.00mm Inner Diameter Ring Seal
8E-8994: 417.00mm Inner Diameter Ring SealQuantity: 1
165-4854: 3.53 x 29.74mm 75A FKM O-Ring
165-4854: 3.53 x 29.74mm 75A FKM O-RingQuantity: 2
3P-0653: 5.33 x 69.22mm 75A FKM O-Ring
3P-0653: 5.33 x 69.22mm 75A FKM O-RingQuantity: 1
5P-9658: 1.78 x 34.65mm 75A FKM O-Ring
5P-9658: 1.78 x 34.65mm 75A FKM O-RingQuantity: 1
6Y-5888: 117.48mm Outer Diameter Seal Ring
6Y-5888: 117.48mm Outer Diameter Seal RingQuantity: 1
6V-1196: 82.14mm Inner Diameter O-Ring Seal
6V-1196: 82.14mm Inner Diameter O-Ring SealQuantity: 1
7L-9061: 2.62 x 18.72mm 75A FKM O-Ring
7L-9061: 2.62 x 18.72mm 75A FKM O-RingQuantity: 1
1S-9799: 3.53 x 36.09mm 70A VMQ O-Ring
1S-9799: 3.53 x 36.09mm 70A VMQ O-RingQuantity: 1
117-7127: 136.68mm Outer Diameter Lip Type Seal
117-7127: 136.68mm Outer Diameter Lip Type SealQuantity: 1
3D-8241: 6.99 x 532.26mm 75A NBR O-Ring
3D-8241: 6.99 x 532.26mm 75A NBR O-RingQuantity: 1
6V-5553: 151.99mm Inside Diameter Seal-O-Ring
6V-5553: 151.99mm Inside Diameter Seal-O-RingQuantity: 1
7G-9922: 194mm Outer Diameter Seal Ring
7G-9922: 194mm Outer Diameter Seal RingQuantity: 1
Showing 1 to 13 of 13
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert