Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageRolling ComponentsTrack Roller Groups346-8807: Track Roller Group
Home
UndercarriageRolling ComponentsTrack Roller Groups
346-8807: Track Roller Group
346-8807: Track Roller Group

Cat® Track Roller Group SINGLE FLANGE, Standard Application, 175.5mm Tread Diameter, 226.4mm Mounting Width

Brand: Cat

Product Images
346-8807: Track Roller Group
346-8807: Track Roller Group
346-8807: Track Roller Group
346-8807: Track Roller Group
346-8807: Track Roller Group

Cat® Track Roller Group SINGLE FLANGE, Standard Application, 175.5mm Tread Diameter, 226.4mm Mounting Width

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
346-8807
This part:
346-8807: Track Roller Group
Tread Diameter (in)

6.909

Mounting Width (in)

8.913

Shaft Length (in)

13.126

Description

Cat® Track Roller Group SINGLE FLANGE, Standard Application, 175.5mm Tread Diameter, 226.4mm Mounting Width

609-3067
This part:
609-3067: Track Roller Group
Flange Diameter (in)

7.83

Tread Diameter (in)

6.909

Mounting Width (in)

8.913

Description

Cat® Track Roller Group SINGLE FLANGE, Standard Application, 175.5mm Tread Diameter, 226.4mm Mounting Width

Related parts
596-6886
596-6886: Single Flange Track Roller
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert