Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageRolling ComponentsTrack Roller Groups347-0406: Track Roller Group
Home
UndercarriageRolling ComponentsTrack Roller Groups
347-0406: Track Roller Group
347-0406: Track Roller Group

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 175.5mm Tread Diameter, 226.4mm Mounting Width

Brand: Cat

Product Images
347-0406: Track Roller Group
347-0406: Track Roller Group
347-0406: Track Roller Group
347-0406: Track Roller Group
347-0406: Track Roller Group

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 175.5mm Tread Diameter, 226.4mm Mounting Width

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Tread Diameter (in)
Mounting Width (in)
Shaft Length (in)
Description
347-0406
This part:
347-0406: Track Roller Group
Tread Diameter (in)

6.909

Mounting Width (in)

8.913

Shaft Length (in)

13.126

Description

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 175.5mm Tread Diameter, 226.4mm Mounting Width

609-3071
This part:
609-3071: Track Roller Group
Flange Diameter (in)

7.83

Tread Diameter (in)

6.909

Mounting Width (in)

8.913

Description

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 175.5mm Tread Diameter, 226.4mm Mounting Width

Related parts
596-6887: Double Flange Track Roller
596-6887: Double Flange Track Roller

Cat® Track Roller Group Standard Application, DOUBLE FLANGE, 175.5mm Tread Diameter, 229.9mm Mounting Width

Check Price
596-6887
596-6887: Double Flange Track Roller
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert