347-6530: SEAL-RECTANG
+ / - Hover over image to Zoom
Other Views

    347-6530: SEAL-RECTANG

    Part Number: 347-6530
    Brand: Cat
    Retrieving Price.....

    Rectangular Seal

    Description:
    Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

    Attributes:
    Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

    Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.07
    • Cross Section Height (mm): 1.7
    • Cross Section Width (in): 0.07
    • Cross Section Width (mm): 1.8
    • Inside Diameter (in): 0.32
    • Inside Diameter (mm): 8.1
    • Material: Rubber
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    log loaders forestry
    568LL

    underground mining loaders
    R1700K

    forestry excavators
    568GF

    wheeled excavator
    M330D W345C MH

    wheel-type loader
    966M, 972M, 972L, 966L

    forest products
    330D L 345C, 349D2, 336D, 336D2 L 336E L 323F SA 323F OEM 330D FM 349F L 349D2 L 336D2, 349F LXE 349E L VG 330F, 345D L 340D2 L 345 GC 385B, 330 GC 349D L 330D, 345C L 336D L 326D2, 349F, 336E HVG 330, 349E, 352F-VG 330D2 568 FM LL 336E LN 345C MH 326F, 336 GC 336

    wheel loaders
    966M, 972M, 972L, 966L

    excavator
    330D L 345C, 349D2, 336D, 336D2 L 336E L 323F SA 323F OEM 330D FM 349F L 349D2 L 336D2, 349F LXE 349E L VG 330F, 345D L 340D2 L 345 GC 385B, 330 GC 349D L 330D, 345C L 336D L 326D2, 349F, 336E HVG 330, 349E, 352F-VG 330D2 568 FM LL 336E LN 345C MH 326F, 336 GC 336

    track excavators
    345DLVG, 345D, 349D2L, 349D2OEM, 349D, 390DL, 390D, 335FLCR, 336D2L, 326FLN, 326FL, 336-07GC, 336-07, 330DL, 352FXEVG, 336DL, 336EL, 352F2VG, 352FXE, 330-07GC