Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersLube System Filters348-1047: Hydraulic and Transmission Oil Filter Base
HomeFilters & FluidsFiltersLube System Filters348-1047: Hydraulic and Transmission Oil Filter Base
348-1047: Hydraulic and Transmission Oil Filter Base

Cat® 110 mm (4.330 in) Diameter Hydraulic Oil Filter

Brand: Cat

Product Images
348-1047: Hydraulic and Transmission Oil Filter Base
348-1047: Hydraulic and Transmission Oil Filter Base
348-1047: Hydraulic and Transmission Oil Filter Base
348-1047: Hydraulic and Transmission Oil Filter Base
348-1047: Hydraulic and Transmission Oil Filter Base

Cat® 110 mm (4.330 in) Diameter Hydraulic Oil Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 348-1047

Units of Measure

USMetric
Material: Cast Iron,Alloy Aluminum
Outer Diameter (in): 4.33
Outer Diameter (mm): 110.0
Overall Length (in): 3.6
Overall Length (mm): 91.5
Overall Width (in): 4.59
Overall Width (mm): 116.6
View More
Compatible Models for part number 348-1047

WHEEL TRACTOR

631K 637K 651

GENERATOR SET

3508B

ROTARY MIXER

RM500B

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

RECLAIMER MIXER

RM400 RM500B

SOIL COMPACTOR

CS56B CS68B CP68B CP56B CS66B CS78B CS54B CP11 CP12 CP14 CP16 CP17 CS20 CS64B CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP74B

WHEEL DOZER

854 854K

COLD PLANER

PM820 PM825 PM822 PM312 PM313 PM310 PM620 PM622

MOTOR GRADER

120 GC 140 GC

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

962M Z 962 950M Z 972 XE 950GC 966 XE 966XE 966K XE 950K 962L 962K 950M 950L 962M 950 GC 972M XE 966M XE 992K 972XE 950

TRACK-TYPE TRACTOR

D4K2 LGP D3K2 XL D5K2 LGP D3K2 LGP D5K2 XL D4K2 XL

ASPHALT COMPACTOR

CW16 CB10 CB8 CB7

ROAD RECLAIMER

RM400 RM500B RM500

WHEEL SKIDDER

535D 545D 555D 525D

KNUCKLEBOOM LOADER

2484D 2484C 559C 559D 2384D 2384C 579C 579D

TRANSMISSION

TR16-C7.1

ARTICULATED TRUCK

730 EJECTOR 725 730 735

PIPELAYER

PL83 PL87 PL72

WHEEL SCRAPER

637K

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

COMPACTOR

CCS9 CB13 CB15 CB16

VIBRATORY COMPACTOR

CS78B CS-56B CS-68B CS54B CP54B CP-74B CS-54B CS-66B CS-78B CP76B CS-79B CP12 CS-64B CS-76B CS74B CP74B CP-54B CS68B CS56B CS-74B CS12 CS14 CS79B CP-56B CP-68B CP68B CP56B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced