Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Gears348-2387: Electronic Control Module
HomeDrivetrainFinal DriveFinal Drive Gears348-2387: Electronic Control Module
348-2387: Electronic Control Module

Cat® Electronic Control Module used in Engine

Brand: Cat

Product Images
348-2387: Electronic Control Module
348-2387: Electronic Control Module
348-2387: Electronic Control Module
348-2387: Electronic Control Module
348-2387: Electronic Control Module

Cat® Electronic Control Module used in Engine

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 348-2387

Units of Measure

USMetric
Material Description: Cast Aluminum
Overall Width (in): 10.3
Overall Height (in): 2.0
Material: Alloy Aluminum
Overall Width (mm): 262.0
Overall Length (in): 14.0
Overall Height (mm): 51.0
Overall Length (mm): 356.0
Temperature (°C): -40 to 85 (Range)
Temperature (°F): -40 to 185 (Range)
View More
Compatible Models for part number 348-2387

PUMPER

SPF343C

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

SR5 3508 3516C GEN 3516B GEN 3516C 3516B 3508B 3512C 3512B

POWER MODULE

3516C PM3516 PM3512 PP3516 PM3508

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

3508C 3516C 3516B 3508B 3512C 3512B

OFF HIGHWAY TRUCK

785D 3508B

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

994F 994H

GEN SET ENGINE

3616 3608 3606 3512B 3508B 3516B

ENGINE - MACHINE

C4.4

ROTARY DRILL

MD6380 MD6540C

MARINE AUXILIARY

3512C 3516C 3512B 3508B 3508C 3516B

MARINE ENGINE

3512C 3516 3512 3508 C280-16 C280-12 C280-6 C280-8 3508C 3508B 3516B 3516C 3512B

ENGINE - INDUSTRIAL

3512B 3561B LD700E

INDUSTRIAL ENGINE

3508B 3512B 3512C 3516B 3516C

TRUCK

793D 785D

SPRAY AR

CAT WDS

GAS ENGINE

G3516

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced