Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home348-4367: Roller Group - Dual Flange
Home348-4367: Roller Group - Dual Flange
348-4367: Roller Group - Dual Flange

Cat® Track Roller Group DOUBLE FLANGE, High Temperature Application, 222.5mm Tread Diameter, 294.39mm Mounting Width

Brand: Cat

Product Images
348-4367: Roller Group - Dual Flange
348-4367: Roller Group - Dual Flange

Cat® Track Roller Group DOUBLE FLANGE, High Temperature Application, 222.5mm Tread Diameter, 294.39mm Mounting Width

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Mounting Width (in)
Link Outside Spread (in)
Inside Spread (in)
Description
348-4367
This part:
348-4367: Roller Group - Dual Flange
Mounting Width (in)

11.59

Link Outside Spread (in)

8.071

Inside Spread (in)

4.075

Description

Cat® Track Roller Group DOUBLE FLANGE, High Temperature Application, 222.5mm Tread Diameter, 294.39mm Mounting Width

573-4178
This part:
573-4178: Track Roller Group
Mounting Width (in)

11.593

Link Outside Spread (in)

8.362

Inside Spread (in)

4.01

Description

Cat® Track Roller Group Arctic Application, DOUBLE FLANGE, 222mm Tread Diameter, 294.47mm Mounting Width

422-1051
This part:
422-1051: Track Roller Group
Width (in)

8.07

Tread Diameter (in)

8.74

Flange Diameter (in)

10.02

Description

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 222mm Tread Diameter, 294.39mm Mounting Width

422-1054
This part:
422-1054: Track Roller Group
Width (in)

8.07

Tread Diameter (in)

8.74

Flange Diameter (in)

10.02

Description

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 222mm Tread Diameter, 294.39mm Mounting Width

551-2067
This part:
551-2067: Track Roller Group
Weight (lb)

152.46

Mounting Width (in)

11.59

Link Outside Spread (in)

8.362

Description

Cat® Track Roller Group Standard Application, DOUBLE FLANGE, 222.5mm Tread Diameter, 294.39mm Mounting Width

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert