Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageRolling ComponentsTrack Roller Groups422-1051: Track Roller Group
Home
UndercarriageRolling ComponentsTrack Roller Groups
422-1051: Track Roller Group
422-1051: Track Roller Group

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 222mm Tread Diameter, 294.39mm Mounting Width

Brand: Cat

Product Images
422-1051: Track Roller Group
422-1051: Track Roller Group
422-1051: Track Roller Group
422-1051: Track Roller Group
422-1051: Track Roller Group

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 222mm Tread Diameter, 294.39mm Mounting Width

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 422-1051

Units of Measure

USMetric
Width (mm): 205
Width (in): 8.07
Tread Diameter (mm): 222
Tread Diameter (in): 8.74
Flange Diameter (mm): 255
Flange Diameter (in): 10.02
Flange Type: DOUBLE FLANGE
Mounting Width (in): 11.59
Application: Standard Application
UC System: GD
Shaft Length (in): 16.156
Carrier Roller Compatible: No
Shaft Length (mm): 410.37
Mounting Width (mm): 294.39
Link Outside Spread (in): 8.132
Outer Flange Diameter (mm): 254.01
Inside Spread (in): 4.009
Shaft OD (mm): 62.69
Shaft OD (in): 2.468
Link Outside Spread (mm): 206.56
Outer Flange Diameter (in): 10
Inside Spread (mm): 101.84
View More
Compatible Models for part number 422-1051

TRACK-TYPE TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert