Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components348-7743: 81mm Long Rocker Arm Valve Bridge
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components348-7743: 81mm Long Rocker Arm Valve Bridge
348-7743: 81mm Long Rocker Arm Valve Bridge

Rocker Arm Valve Bridge

Brand: Cat

Product Images
348-7743: 81mm Long Rocker Arm Valve Bridge
348-7743: 81mm Long Rocker Arm Valve Bridge
348-7743: 81mm Long Rocker Arm Valve Bridge
348-7743: 81mm Long Rocker Arm Valve Bridge
348-7743: 81mm Long Rocker Arm Valve Bridge

Rocker Arm Valve Bridge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 348-7743

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 17.78
Length (in): 4.0
Material: Low Alloy Steel,Carbon Steel
Length (mm): 101.6
Height (in): 0.7
View More
Compatible Models for part number 348-7743

GENERATOR

XQP500 SR4 SR5 SR4B

TRUCK ENGINE

C-18 C-15 C-16 3406E C16 C15 C18

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

ROTARY DRILL

MD6310 MD6200 MD6250

EXCAVATOR

MH3295 374F L 390D 390F 390D L 3101 385C FS 385C L M325C 365C L MH 374D L 374F 385B 385C 365C L 395 385C L MH 390F L 374 365C

SHOVEL

6040

WHEEL TRACTOR

633E II 651B 651E 631K 631D 631E 631G 651 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 627G 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

SOIL COMPACTOR

825 825H 825K 825C

PETROLEUM ENGINE

C-15 C15 C18 C27 C32

WHEEL DOZER

834 844 834G 834H 834K 854 824H 824G 824C 824K 824 854K 824G II 844H 844K

LANDFILL COMPACTOR

836 826 826G II 836H 836K 826C 826G 826H 826K

PETROLEUM GEN SET

C27 C15 C18 C32

WHEEL LOADER

988 XE 986 988GC 986H 988 986K 990 993 992 980G II 988K XE 988H 988K 990K 990H 993K 980H 980G 992K

ARTICULATED TRUCK

740C 740B 740 GC 745C 740 735C 735B 745 735 OEM 735

ENGINE - INDUSTRIAL

C15

INDUSTRIAL ENGINE

C32 C27 C18 3406E C32B C-15 C-16 C15

WHEEL SCRAPER

631G 657G 657E 657B 637K 637G 627F 657

QUARRY TRUCK

777E 772G 770G

TRACTOR

776C

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD30 AD45

POWER MODULE

PM3456 C32 C18 TR43-C18L

LOAD HAUL DUMP

R2900 R3000H R2900G R2900 XE

REMAN ENGINE

3406E

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 770 777 775 773 777G 777E 773GC

MOTOR GRADER

24 24M

HYDRAULIC SHOVEL

6020B 6020 6018 6015 6015 FS 6040 6030 6040 FS 6030 T4 6030 T2 6015B

TRACK-TYPE TRACTOR

D10 D11 D6T D9 D8 D8T D8R D10T2 D8N D9T D8R II D10N D10R D10T D11R D11T

MARINE AUXILIARY

C32

MARINE ENGINE

C18 MARINE C18 C15 3406E C32B C32 C32 MARINE

PIPELAYER

587T 583T PL83 PL87

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5090B

MOBILE HYD POWER UNIT

385C 365C L TH43-C18 390F 385C L

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-C18I CX31-C15I CX35-P800 CX31-C18I C18

GENERATOR SET

C18 GEN SET C18 GEN SE DE1400 D1250 DE600SGC DE500 DE1000S D550GC DE630 C9 GEN SET C18 GENSET D1000 D600 GC 3508B DG350 C9 C27 C32 D450GC D1500 DE1250S XQ1140 D800 D500GC DG400 C15 GEN SE DE605GC C15 GENSET XQP1100 DE500SGC C32 GEN SET DG500 DE715GC C18 I6 DE1250 C18 C15 C32 GENSET C15 I6 C18 MARINE GS 3456 DG450 C32B DE1500 DE660GC 3406E

RECLAIMER MIXER

RM800 RM500B RM-500

ENGINE

C15 C18 C32 MARINE C32 INDUSTRIAL C32B C32B INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27 C18

EJECTOR TRUCK

740B 740 D400E II

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-200 PM-201

ROAD RECLAIMER

RM800 RM600 RM500B RM500

CHALLENGER

MTC855 MTC865 MTC835 MT865 MTC845 MT855 MT845 MT835

ENGINE - MACHINE

C27

GEN SET ENGINE

3406E 3456 DE1100 POWER SYS C15 GEN SE DE800S

ROTARY/TRACK DRILLS

MD6290

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 770G 772G 773G 773F 773G OEM 775G 775F 772G OEM 777C 777B 777D 777G 777F 775G OEM 772 770 775G LRC 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced