Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainBrakes & ComponentsBrakes348-8577: 7/8-14 Thread Brake Wear Indicator Gauge
HomeDrivetrainBrakes & ComponentsBrakes348-8577: 7/8-14 Thread Brake Wear Indicator Gauge
348-8577: 7/8-14 Thread Brake Wear Indicator Gauge

Cat® Front Brake Wear Indicator Gauge for Service Brake

Brand: Cat

Product Images
348-8577: 7/8-14 Thread Brake Wear Indicator Gauge
348-8577: 7/8-14 Thread Brake Wear Indicator Gauge
348-8577: 7/8-14 Thread Brake Wear Indicator Gauge
348-8577: 7/8-14 Thread Brake Wear Indicator Gauge
348-8577: 7/8-14 Thread Brake Wear Indicator Gauge

Cat® Front Brake Wear Indicator Gauge for Service Brake

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 348-8577

Units of Measure

USMetric
Overall Length (mm): 109.7
Overall Length (in): 4.318
Material: Carbon Steel,Alloy Zinc
View More
Compatible Models for part number 348-8577

ARTICULATED TRUCK

730

QUARRY TRUCK

775D 775B

TRUCK

773E 785G 773D 785 785C 785D 775E 773B 775D 785B

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

785D 785

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced