Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes348-8607: Tube Assembly-Oil
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes348-8607: Tube Assembly-Oil
348-8607: Tube Assembly-Oil

Cat® Oil Suction Tube Assembly

Brand: Cat

Product Images
348-8607: Tube Assembly-Oil
348-8607: Tube Assembly-Oil
348-8607: Tube Assembly-Oil
348-8607: Tube Assembly-Oil
348-8607: Tube Assembly-Oil

Cat® Oil Suction Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 348-8607

Units of Measure

USMetric
Overall Height (in): 2.7
Overall Width (in): 2.9
Overall Length (in): 8.0
Overall Width (mm): 73.7
Overall Height (mm): 68.6
Overall Length (mm): 203.2
View More
Compatible Models for part number 348-8607

ENGINE

C7.1

INDUSTRIAL ENGINE

C7.1

SOIL COMPACTOR

815K 815

WHEEL DOZER

814 814K

LANDFILL COMPACTOR

816K 816

MOTOR GRADER

140 120 140 GC

WHEEL LOADER

966F 814K 950K 962L 966F II 962K 962M Z 950M 962 950 950L 962M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced