Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components349-6258: Air Cleaner Group (Basic)
HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components349-6258: Air Cleaner Group (Basic)
349-6258: Air Cleaner Group (Basic)

Cat® Air Cleaner

Brand: Cat

Product Images
349-6258: Air Cleaner Group (Basic)
349-6258: Air Cleaner Group (Basic)
349-6258: Air Cleaner Group (Basic)
349-6258: Air Cleaner Group (Basic)
349-6258: Air Cleaner Group (Basic)

Cat® Air Cleaner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 349-6258

Units of Measure

USMetric
Width (mm): 211.0
Type: Non-round
Height (mm): 420.8
Length (in): 21.622
Material: Carbon Steel,Polyolefin Plastic,Polyamide Plastic
Outlet Size (mm): 114.4
Mounting: Special
Outlet Size (in): 4.504
Width (in): 8.307
Length (mm): 549.2
Height (in): 16.567
View More
Compatible Models for part number 349-6258

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D7E LGP D6T XL D7E

PIPELAYER

PL72

INDUSTRIAL ENGINE

C7.1

WHEEL LOADER

950GC 950K 962L 962K 962M Z 950M 962 950 950L 962M 950 GC 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced